Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The ZSC31014 Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSC31014 Sensor Signal Conditioner (SSC) ICs. The user's PC can communicate via the SSC Communication Board with multiple ZSC31014 ICs (DUTs) mounted on either the user's modules or ZSC31014 Mass Calibration Reference Boards, which are connected through the Mass Calibration Board (MCB). Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs. The Evaluation Kit Software is available on-line for free download.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Additional boards can be ordered separately. To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.

Features

  • 4 Mass Calibration Boards
  • SSC Communication Board
  • 4 ZSC31014 Mass Calibration Reference Boards with 1 sample ZSC31014 mounted
  • USB Cable
  • SSC Flat Cable: 30m of 10-wire flat cable and 100 connectors

Applications

Type Title Date
Manual - Development Tools
Log in to Download PDF 587 KB
Other
Log in to Download XLS 164 KB
Other
Log in to Download XLS 49 KB
Other
Log in to Download XLS 139 KB
4 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 1.23 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
ZSC31014MCREFBV1P0ActiveOut of Stock1u | $21.83Available
ZSC31014MCSV1P1ActiveIn Stock1u | $3674.7Available