Skip to main content
Renesas Electronics Corporation

Overview

Description

The YRPBRL78G13 is a promotion board for the Renesas RL78 microcontroller family. It supports on-board debugging, flash programming, and is pre-programmed to work with the GUI provided on the included DVD to demonstrate the low-power capabilities of the Renesas RL78 MCU.

Features

  • Easy to use device demonstration capabilities
  • Power supply via USB interface
  • On-board debug function by using the IAR CSPY debugger
  • WriteEZ5 Flash programming software (preliminary version)
  • Applilet3 Device driver code generator (preliminary version)
  • Various input/output signals available, such as all I/O ports, virtual UART interface and 1 LED
  • Included IAR Embedded Workbench for RL78 and the IAR C-SPY debugger

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Part NumberStatusStockSampleable
YRPBRL78G13-RL78/G13ActiveOut of StockN/A

Videos & Training

Support

Support Communities

  1. YRPBRL78G13 Stick - Programming FLASH has no effect

    Greetings RenesasRulz Forum, Looks like my first post is going to be one of the most basic: I have been compiling a simple blinky light for the YRPBRL78G13 Stick demo.  The light is located at P77.  I have attached my code/project to this post.  The issue I am ...

    May 11, 2015
  2. YRPBRL78G13_Stick_Demo_SW.hex

    YRPBRL78G13_Stick_Demo_SW.hexHi Team, Iam working on R5F109AEx MCU to generate A PWM signals for Automotive LED Animation. For Communication protocol is LIN.  I have an Doubt for ADC configuration. I need the ADC configuration. can you please verify the circuit.Hi Team, Iam working on R5F109AEx MCU ...

  3. YRPBRL78G13_Stick_Demo_SW.hex

    YRPBRL78G13_Stick_Demo_SW.hex (MCU - R5F109AEx) Please verify the Schematic and Provide any Corrections/Suggestions if any to improve the circuit. Thanks in advance.Hi Team, Iam working on R5F109AEx MCU to generate A PWM signals for Automotive LED Animation. For Communication protocol is LIN.  I have an ...

View All Results from Support Communities (23)
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.