Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The TPS-1 Low-Cost Solution Kit allows a simple and efficient PROFINET IRT device design using the market-proven TPS-1 PROFINET IRT device chip that combines easy integration, extraordinary robustness, and outstandingly low power dissipation. It provides a flexible evaluation environment that enables assessment of the TPS-1 device across a variety of host CPU configurations. Its modular board design allows users to easily validate I/O behavior and host communication interfaces before moving to full system integration. The kit includes a TPS-1 development board, passive adapter board, USB cable, Ethernet cable, and a CD-ROM. Evaluation using this solution kit requires PROFINET technology components. Please obtain if necessary.

Features

  • Basic TPS-1 design for optimized cost
  • Single 5V supply via USB (alternative ext. power supply connector)
  • GPIOs, host CPU interface, and additional control signals (reset, watchdog, interrupt) available on standard multipoint connectors
  • Easy connection to Renesas' microcontroller evaluation boards

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeRoHS CompliantChina RoHS Compliant
YCONNECT-IT-TPS-1LActiveOut of StockN/ANoNN

Videos & Training

Support