Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The RH850/U2A 373-pin Piggyback Board supports all devices of the RH850/U2A series in a 373-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Can be used with all mainboards of the RH850 Evaluation Platform
  • Socket for mounting the MCU
    • MCU is not included and needs to be ordered separately
  • 3.3V or 5.0V single supply voltage via 4mm banana jacks (2x red, 1x black)
  • Device core voltage VDD either from the onboard voltage regulator or via 4mm banana jack (red)
  • 14-pin Renesas Debug Connector to connect a Renesas or 3rd-party emulator
    • Offering LPD (4-pin) and JTAG debug connection support
    • Offering serial flash programming support for the RH850 on-chip flash memory
  • On-board interface connector:
    • Renesas High-Speed Serial I/F (RHSIF)
    • Multichannel Serial Peripheral Interface (MSPI)
  • Automotive Ethernet Port 100/1000BASE-T1
  • Each pin of the device is accessible via a 2.54mm pitch connector (double row)
  • External clock circuit with an exchangeable 16MHz, 20MHz, 24MHz, or 40MHz crystal resonator
  • 8x signal LEDs, 3x power supply LEDs (5.0V, 3.3V 1.12V)
  • Reset circuit/switch
  • Jumpers for device mode selection

Applications

Documentation

Design & Development

Software & Tools

Related Boards & Kits

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-RH850-U2A-373PIN-PB-T1-V1ActiveOut of StockN/ANo3A991.a.28471.50.0150

Support
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.