Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RH850/U2A 144-pin Piggyback Board supports all devices of the RH850/U2A series in a 144-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Can be used with all mainboards of the RH850 Evaluation Platform
  • Socket for mounting the MCU
    • MCU is not included, needs to be ordered separately
  • 3.3V or 5.0V single supply voltage via 4mm banana jacks (2x red, 1x black)
  • Device core voltage VDD either from the onboard voltage regulator or via 4mm banana jack (red)
  • 14-pin Renesas Debug Connector to connect a Renesas or 3rd-party emulator
    • Offering LPD (4-pin) and JTAG debug connection support
    • Offering serial flash programming support for the RH850 on-chip flash memory
  • Each pin of the device is accessible via a  2.54mm pitch connector (double row)
  • External clock circuit with an exchangeable 16MHz, 20MHz, 24MHz, or 40MHz crystal resonator
  • 8x signal LEDs, 3x power supply LEDs (5.0V, 3.3V 1.12V)
  • Reset circuit/switch
  • Jumpers for device mode selection

Applications

Type Title Date
Manual - Development Tools PDF 3.60 MB
Application Note
Log in to Download PDF 1.03 MB
AI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
Application Note PDF 1.22 MB
AI-generated Summary: The autonomous CAN-FD frame-routing gateway enables efficient frame-level routing across multiple RS-CANFD units using DMA and SDMAC, supporting up to 16 CAN channels with minimal CPU involvement except for error handling. It allows selective ID routing, bit rate and protocol conversion between classical CAN and CAN-FD, and implements the Most Priority First Out (MPFO) principle for transmit queues. The gateway uses RX-FIFOs and transmit queues for message forwarding, with configurable reception rules and resource allocation to balance performance and avoid overflow. Limitations include transmit queue overflow risks when routing to slower channels and a maximum of eight destinations per message. The system supports flexible channel configurations and integrates interrupt-driven exit conditions.
Application Note
Log in to Download PDF 1.81 MB
AI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
4 items

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-RH850-U2A-144PIN-PB-T1-V1ActiveOut of StockN/ANo3A991.a.28471.50.0150

Support Communities

  1. RH850/U2Ax(16, 6) RS-CANFD sample code (CAN0 / Rx) RxFIFO ISR operation confirmation result. (Please review the U2A6 code that needs to be modified)

    ... see if there are any code modifications or other HW modifications that need to be made. [Usage environment] Main Board : RH850-X2X-MB-T1-V1Y-RH850-U2A-144PIN-PB-T1-V1 : U2A6:    R7F702302FAFM-C (ES) Y-RH850-U2A-292PIN-PB-T1-V2 : U2A16 : R7F702300BABA-C (ES) https:// ...

    May 12, 2024
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.