Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RH850/P1X-C 156-pin Piggyback Board supports all devices of the RH850/P1M-C series in a 156-pin package. It can be used standalone or in combination with the mainboard of the RH850 evaluation platform. The modular RH850 evaluation platform, consisting of mainboards and piggyback boards, is a platform for evaluating the features and performance of Renesas 32-bit RH850 microcontrollers.

Features

  • Can be used with all mainboards of the RH850 evaluation platform
  • Socket for mounting the MCU
    • MCU is not included and needs to be ordered separately
  • Three banana jacks (4mm, 2x red, 1x black) for the supply of 3.3V device voltage and 1.2V core voltage
  • The option to supply the core voltage from the onboard voltage regulator is also supported
  • General-purpose signal LEDs (8x yellow)
  • Reset circuit/switch
  • Jumpers for device mode selection
  • 14-pin debug connector for Renesas or 3rd-party emulator connectivity
    • Offering LPD (4-pin) and JTAG debug connection support
    • Offering serial flash programming support for the RH850 on-chip flash memory
  • Each pin of the device is accessible via a 2.54mm pitch connector (single row)
  • External clock circuit with an exchangeable 16MHz crystal resonator

Applications

Type Title Date
Manual - Development Tools PDF 928 KB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-RH850-P1XC-156PIN-PB-T1-V1ActiveOut of StockN/ANo3A991.a.28471.50.0150
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.