Overview
Description
This product is an evaluation kit for developing software and evaluating systems compatible with Renesas' Power Line Communication (PLC) modem IC R9A06G037 and Renesas’ Sub-GHz wireless IC RAA604S00. This kit can be configured to support many configurations, PLC only R9A06G037, Hybrid (PLC & RF) R9A06G037& RAA604S00, RF only (RX651 & RAA604S00 or R9A06G061 & RAA604S00). This kit is therefore intended as an evaluation system for G3-PLC (inc. Hybrid), PRIME1.4 (inc. MultiPHY), and Wi-SUN. This product is a complete evaluation platform that includes the analog front end and control MCU required for AC-based PLC and Sub-GHz wireless communication.
Features
- Supported MCU and Modem IC:
- MCU group: RX651
- Part number of MCU mounted on board: R5F5651EDDFP
- PLC modem IC: R9A06G061
- Part number of PLC modem IC mounted board: R9A06G037GNP#AA0
- Sub-GHz RF modem IC: RAA604S00
- Part number of RF modem IC mounted board: RAA604S002GNP
- The kit contains the following:
- Y-G-HYBRID-PLC-RF communication board
- Y-G-HYBRID-PLC-RF line coupler board boxed
- USB Micro-B cable
- 15V, 1.2A, 18W, international plug-in power supply (optional – dependent on order code)
- RF antenna 868MHz - 928MHz SMA male
- Y-G-HYBRID-PLC-RF communication board to Y-G-HYBRID-PLC-RF line coupler box connector cable
- 2-pin Euro plug to Figure 8 (C7) power cable Euro to IEC 60320 C7
- Supported standards/frequencies:
- G3-PLC (inc. Hybrid):
- PLC: CENELEC A / CENELEC B / ARIB / FCC
- RF: IEEE 802.15.4 SUN FSK
- PRIME1.4 (inc MultiPHY):
- PLC: CENELEC A / CENELEC B / ARIB / FCC
- RF: IEEE 802.15.4 SUN FSK
- Wi-SUN:
- Wi-SUN FAN profile (IEEE 802.15.4 SUN FSK)
- G3-PLC (inc. Hybrid):
- Dimensions:
- Y-G-HYBRID-PLC-RF communication board
- Board dimensions: 60 mm (width) x 120 mm (length) x 14 mm (thickness)
- Y-G-HYBRID-PLC-RF line coupler board boxed
- Box dimensions: 68 mm (width) x 123 mm (length) x 37 mm (depth)
- Y-G-HYBRID-PLC-RF communication board
Applications
Design & Development
Software & Tools
Software Downloads
Product Options
| Part Number | Status | Stock | Description | Regional Availability | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|---|---|
| Y-G-HYBRID-PLC-RF | Active | Out of Stock | Supported in all regions except Japan | US, EU, CN, BR, IN, KR, SG, TW | N/A | No |
Videos & Training
News & Blog Posts
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.