Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The Ethernet Extension Board for 100BASE-TX (LAN8700 Transceiver) can be used with the RH850 Generation 2 Mainboard (Y-RH850-X2X-MB-T1-V1) of the RH850 Evaluation Platform and the Common Mainboard (Y-COMMON-MB-T1-V1) of the common RH850 and R-Car MCU Evaluation Platform.

Features

  • Integrated LAN8700 Ethernet transceiver for 100BASE-TX communication
  • Designed for use with RH850 main boards (e.g., Y-COMMON-MB-T1-V1, Y-RH850-X2X-MB-T1-V1)
  • RJ45 connector for twisted pair Ethernet connection

Applications

Type Title Date
Manual - Development Tools PDF 11.82 MB
The Common Main Board is an expansion board to the RH850 and R-Car U5x MCU piggyback boards, adding multiple communication interfaces. The board includes transceivers for standard interfaces (CAN, LIN, SENT, FlexRay) as well as Pmod ports for extension boards. It also provides connectors for add-on boards with high-speed communication interfaces (CAN-XL, Ethernet), for TFT or OLED displays, and motor control ports.
Manual - Development Tools PDF 4.47 MB
The RH850 Main Board is an expansion board to the RH850 MCU piggyback boards adding multiple communication interfaces. The board includes transceivers for standard interfaces (CAN, LIN, SENT, FlexRay) as well as Pmod ports for extension boards, and provides connectors for add-on boards with high-speed communication interfaces (CAN-XL, Ethernet), for TFT or OLED displays and motor control ports. The main board has a single 12V power supply that can also be used to power connected piggyback boards.
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) Free
Y-COMMON-100BASE-TX-LAN8700ActiveOut of StockN/ANo
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.