Skip to main content
Renesas Electronics Corporation

Overview

The RL78/F24 starter kit includes the RL78/F24 target board “RTK7F124FPC01000BJ” and the E2 Lite, a Renesas Electronics on-chip-debug emulator with programming function.

Together with the software available on this landing page you can directly start evaluation of all microcontroller operations.

Features

  • Target board ‘RTK7F124FPC01000BJ’ which contains an RL78/F24 device with 100 pins and 256KB code flash memory, 16KB data flash memory, and 24KB RAM. 4MHz resonator and 32.768kHz resonator are mounted. Flash memory programming and on-chip debugging (using TOOL0 pin) are supported.
  • E2 Lite OCD emulator (HW – OCD and flash programmer)
  • Evaluation version of development tools are available on the landing page
    • IAR EWRL78 KickStart Edition
    • CS+ for CC Evaluation Edition
    • Smart Configurator for RL78
    • Renesas Flash Programmer
  • Manuals, quick-start guide, and software samples are available on the landing page.

Products in the Design

Sample & Buy

Y-ASK-RL78F24

Active
Pb (Lead) Free:No
ECCN (US):3A991.a.2
HTS (US):8471.50.0150

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

RL78/F24 (R7F124FPJ) Target Board

Enable straightforward evaluation and debugging of the RL78/F24 MCU using a target board compatible with Renesas emulators. Supports efficient MCU setup and application testing.

Videos & Training
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.