Overview
As a CPU board usable in connection with the on-chip debugging emulator E2, E2 Lite, this product achieves simple and easy evaluation of the target MCU.
Features
- Incorporates RL78/F24 (R7F124FPJ)
- 4MHz resonator and 32.768kHz resonator are mounted
- Equipped with universal area (2.54mm pitch)
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
- Highly extendable; peripheral board connectors are equipped with microcontroller pins
Sample & Buy
RTK7F124FPC01000BJ
Active| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
1u | $82.35Budgetary Price
Videos & Training
Additional Videos
Support
Support Communities
- RL78/F24 example software demo code
RL78/F24 可以提供GPIO, UART, I2C, UART, ADC 等 驱动程序学习?我正在调试是用RTK7F124FPC01000BJ demo baord,但在官网没有找到相关demo code.
Apr 19, 2024 - Troubleshooting Communication Issues Between E2 Lite Debugger and RL78/F24 Target Board After Renesas Flash Programmer (RFP) Programming
First_Project.zip I am currently using the RL78/F24 target board RTK7F124FPC01000BJ and E2 Lite for development.I previously developed and executed a simple LED blinking example in e2studio (code below), and after debugging, the functionality was normal.I could see the LED on the TARGET BOARD blinking ...
Apr 24, 2025
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.