Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The RH850/U2B Starter Kit is a compact platform for evaluating Renesas 32-bit RH850/U2B microcontrollers. Powered by four RH850G4MH2 cores at 400MHz, it delivers high-performance real-time processing for automotive applications.

The kit includes a 12V power supply with the ASIL D-compliant RAA271084 PMIC for safe, reliable operation. Debugging is simple with a 14-pin LPD/JTAG debug port. Connectivity options include Ethernet, two CAN FD channels for high-speed communication, and LIN/SENT interfaces for sensor integration. Two Pmod™ connectors support I2C/SPI expansion for easy prototyping. The kit also features a 128×64 OLED display, LEDs, and a rotary encoder with RGB lighting for interactive feedback. Analog inputs, along with motor control and resolver I/Os, enable robust testing. Optimized for motor control, it supports advanced drive systems such as electric power steering and traction control.

Features

  • Microcontroller
    • Renesas RH850/U2B microcontroller
  • Power & Safety
    • 12V single-board power supply with onboard voltage regulation
    • RAA271084 ASIL D compliant power management IC
    • Operating temperature 0°C to +40°C
  • Microcontroller Access & Debugging
    • 14-pin LPD/JTAG debug port
    • Pin headers for MCU access
    • External 20MHz crystal resonator
  • Connectivity & Expansion
    • Ethernet port (10BASE-T / 100BASE-TX)
    • Two CAN FD interfaces
    • Combined LIN/SENT interface
    • Two Pmod interfaces (I2C/SPI)
    • USB-C/UART interface
  • User Interface & Control
    • 128×64 OLED display
    • 16 CSI-driven LEDs and four general-purpose LEDs
    • Reset switch and two interrupt buttons
    • Two analog inputs via potentiometers
    • Rotary encoder with RGB LED
  • Motor Control & Feedback
    • Two motor control outputs
    • Two resolver inputs for motor control

Applications

Low-voltage x-in-1 electric vehicle unit block diagram features a 48V inverter, onboard charger, DC/DC converter, and a motor control unit (EMU2).
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
Type Title Date
Manual - Development Tools PDF 7.37 MB
The RH850/U2B Starter Kit is a single board platform that provides the environment to evaluate many of the RH850/U2B's features. It provides communication interfaces (CAN, LIN, Ethernet) as well as Pmod™ ports for extension boards, an OLED display, and motor control ports. The starter kit has a 14-pin LPD/JTAG debug port to simplify integration to a software development environment.
Release Note PDF 82 KB
All built-in functions on the RH850/U2B Starter Kit are enabled via software. The ASK U2Bx Configurator Tool is a Windows-based GUI software designed to activate and configure all peripheral circuits integrated into the common mainboard. The release note for ASK_U2Bx_Configurator gives a basic overview of how to start the configurator utility.
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
RH850 Smart Configurator
RH850 Smart Configurator is an automatic driver generation tool for internal peripheral I/O modules through GUI settings.
Solution Toolkit Renesas
2 items

Software Downloads

Type Title Date
Software & Tools - Other ZIP 15.55 MB
This software package provides example applications for all peripheral circuits included in the RH850/U2B6 Starter Kit. It supports both the Green Hills and Renesas CC-RH compilers, enabling developers to evaluate and prototype embedded systems efficiently.
Software & Tools - Software ZIP 2.55 MB
All built-in functions on the RH850/U2B Starter Kit are enabled via software. The ASK U2Bx Configurator Tool is a Windows-based GUI software designed to activate and configure all peripheral circuits integrated into the common mainboard.
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockDescription
Y-ASK-RH850U2B10ActiveOut of StockRH850/U2B10, power supply included
Y-ASK-RH850U2B10-JPActiveOut of StockRH850/U2B10, power supply not included
Y-ASK-RH850U2B6ActiveOut of StockRH850/U2B6, power supply included
Y-ASK-RH850U2B6-JPActiveOut of StockRH850/U2B6, power supply not included
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.