Overview
Description
The RH850/F1KM-S4 Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas' 32-bit RH850/F1KM-S2 and RH850/F1KM-S4 microcontrollers.
Features
- Connections for on-chip debugging and flash memory programming
- Access to all microcontroller I/O pins
- User interaction through potentiometer, rotary switch, buttons, and LEDs
- Serial interface connections:
- 1x RS232
- 1x LIN
- 2x CAN-FD
- 1x FlexRay
- 1x Ethernet 100Base-T
- Power supply by Renesas E1 on-chip debugger or externally (12V DC input)
Applications
Design & Development
Software & Tools
Software Downloads
Product Options
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|
| Y-ASK-RH850F1KM-S4-V3 | Active | In Stock | N/A | No | 3A991.a.2 | 8471.50.0150 |
Videos & Training
In this video, we will show you how to use a MCAL package
Resources
Support
Support Communities
- UART inerface with Y-ASK-RH850F1KM-S4-V3 (Rh850 family)
I am using the RH850 Y-ASK-RH850F1KM-S4-V3 evaluation board and working with the UART interface. While configuring the UART, only the RLIN30TX pin is configured and shows its function in the config_uart.c file. The function MD_STATUS R_Config_UART0_Send(uint8_t * const tx ...
Feb 6, 2025 - Y-ASK-RH850F1KM-S4-V3 start kit classical CAN configuration.
Hi team, Currently i am working on the "Y-ASK-RH850F1KM-S4-V3" Starter Kit".i have sample code"Y-ASK-RH850F1KM-S4-V3_sample_V101" 1. Please let me know how to configure classical CAN 2.0 on both Channels CAN3 and CAN4. 2.if you have any other ...
Mar 5, 2024 - Unable to select Y-ASK-RH850F1KH-D8-V3 as the target board in e2 studio
I have purchased Y-ASK-RH850F1KH-D8-V3 board. When i try to create a new project in e2 studio, I don't get the option to select Y-ASK-RH850F1KH-D8-V3 as the target board.
Sep 3, 2025