Overview
Description
The VERSALDEMO1Z is a power reference board designed in collaboration with Xilinx to provide full power rails for Xilinx Versal ACAP, including adaptable engines, AI engines and scalar engines, as well as external DDR memory. This orderable reference board serves both as a proven turnkey reference design for customers to jump start their design, as well as an evaluation platform for quick and easy power testing.
Features
- The ISL68xxx digital multiphase controller and ISL99xxx smart power stage provide a high efficiency Vcore solution over a wide load range.
- The ISL91211A power management IC (PMIC) solution provides a highly-integrated compact design for multiple Versal lower current rails.
- The DC/DC regulators provide complete solutions for the rest of the power needs by Versal.
Applications
Design & Development
Software & Tools
Software Downloads
Product Options
| Part Number | Status | Stock | Sampleable | Pb (Lead) Free |
|---|---|---|---|---|
| VERSALDEMO1Z | Obsolete | Out of Stock | N/A | Yes |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.