Overview
Description
The US082-SSCALINTRPEVZ interposer board provides flexibility in connecting the resistance type ZSSC Pmod™ sensor to the SSC communication board for performing calibration. The use of an interposer board minimizes the risk of accidental wire disconnection and wiring errors. Additionally, using the interposer board offers a more reliable and secure connection, in contrast to using a jumper wire.
Features
- Compatible Pmod pinout
- Includes the Pmod connector on one side and a 50-pin dual-row socket header on the other side to plug into the SSC communication board
- Fast calibration setup
- Reduced wiring errors
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| US082-SSCALINTRPEVZ | Active | Out of Stock | Available |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.