Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SLG59H1343C-EVB board evaluates the SLG59H1343C High Voltage GreenFET Load Switch.

Features

  • Supported GreenFET: SLG59H1343C
  • Input voltage range from 2.7V to 5.5V
  • Input current range from 0A to 1.5A
  • Access to the power pins (VIN, VOUT, GND) and logic pins (ON, FLT)
  • On board CIN and COUT capacitors
  • Current limit configuration via RSET ARRAY

Applications

Documentation

Product Options

Part NumberStatusStockSampleable
SLG59H1343C-EVBActiveOut of StockN/A

Support