Overview
Description
The SLG4AB2 is a 32-pin to 20-pin adapter for SLG4688x development on the SLG4DVKADV GreenPAK™ Advanced Development Board.
Features
- Used with the GreenPAK Advanced Development Platform as a test point (TP) expander
- Miniature PC test points for oscilloscope probes
- Test points for connection to PC test points
- 32-pin socket - Female connector
- 20-pin socket - Male connector
- Indication LEDs
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Sampleable | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|
| SLG4AB2 | Active | Out of Stock | N/A | EAR99 | 8473.30.1180 |
Videos & Training
Additional Videos
Support
Support Communities
- buy greenPAK development toolSLG4DVKADV
hello sir..please help,i need information to buy greenPAK development tools SLG4DVKADVSLG4AB2
Aug 1, 2022 - SLG4DVKLITE and SLG46880
When developing for the SLG46880, Go Configure 6.44 doesn't offer the SLG4DVKLITE as debugging platform. Is this a hardware limitation or will a future version Go Configure support that combination?
Aug 31, 2024
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.