Skip to main content
Renesas Electronics Corporation

Description

The HVPAK™ SLG47105 demo board has been developed for testing designs based on the SLG47105 HVPAK programmable mixed-signal matrix with built-in DC motor, stepper motor, and LEDs. This board allows the users to become acquainted with SLG47105's functionality, especially the H-Bridge and Half-Bridge functions, and demonstrates the power part of the chip.

The board visually shows the SLG47105's capability to handle both DC and stepper motors, as well as LEDs. The chip on the board is already programmed with a versatile project, allowing users to control different loads and switch between modes.

Features

  • Controls DC motor, stepper motor, and LEDs (selectable by switch)
  • Powered by USB, with adjustable high voltage (3.3V – 12V)
  • Start/Stop, Mode, and Direction buttons for load control
  • LED indicators show mode, load, power, and connection status
  • PWM control for stable motor speed and LED brightness
  • Overcurrent protection and push-to-start/stop for motors
  • Compact, low power, and supports battery-powered applications

Applications

Type Title Date
Manual - Development Tools PDF 1.37 MB
1 item

Lab on the Cloud

Lab on the Cloud

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG47105V-DMOActiveIn Stock1u | $70N/AYesEAR998473.30.1180