Skip to main content
Renesas Electronics Corporation

Overview

Description

The SLG47011V demonstration board is a compact, easy-to-use, USB Type-C powered hardware tool for measurement of voltage, current, power, and temperature. The SLG47011 IC provides measurement using PGA/ADC and the Renesas RL78/G13 MCU supports the operation of the display.

Features

  • Power Delivery compatible (up to 20V, 5A)
  • Voltage, current, power, and temperature measurements
  • Measurements in both directions (plug and receptacle connection)
  • 128x32 OLED monochrome display
  • Button for flipping display and changing screen
  • GreenPAK Serial Debugger connector for changing the SLG47011V design
  • TVS diode for ESD protection

Applications

Documentation

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG47011V-USBPWR-DMOActiveOut of Stock1u | $50N/AYesEAR998473.30.1180

Videos & Training

Support