Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SLG46880EV-SK2 is a 40x40 socket adapter that enables users to configure, program, and test the SLG46880-EV GreenPAK™ programmable mixed-signal matrix using the SLG4DVKADV GreenPAK Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board.

The SLG46880EV-SK2 kit includes the SLG4SA32-40x40 socket adapter, 50 SLG46880-EV samples, and the SLG4AB2 (32-pin to 20-pin adapter).

Features

  • SLG4SA32-40x40 socket adapter
  • 50 SLG46880-EV IC samples
  • ⁠SLG4AB2 32-pin to 20-pin adapter

Applications

Documentation

Design & Development

Software & Tools

Related Boards & Kits

Product Options

Videos & Training

Support