Skip to main content
Renesas Electronics Corporation

Overview

Description

The SLG46880AP-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46880AP-SKT includes the SLG4SA32-50x50 socket adapter and 50 SLG46880-AP automotive programmable mixed-signal matrix with asynchronous state machine and dual supply IC samples.

The GreenPAK Advanced Development Board provides full programming, emulation, and testing functions for GreenPAK devices.

The SLG46880-A is a highly versatile device that allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Features

  • TQFN-32 socket for the SLG46880-A Automotive GreenPAK™ Mixed-Signal Matrix
  • SLG4SA32-50x50 socket adapter
  • 50 SLG46880-AP samples

Applications

Documentation

Design & Development

Software & Tools

Related Boards & Kits