Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SLG46855V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46855V-SKT includes the SLG4SA14-16x20 socket adapter and 50 SLG46855V (STQFN-14) GreenPAK programmable mixed-signal matrix IC samples.

Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG46855 programmable mixed-signal matrix IC provides a small, low-power component for commonly used mixed-signal functions.

Features

  • STQFN-14 socket for the SLG46855 GreenPAK™ programmable mixed-signal matrix
  • SLG4SA14-16x20 socket adapter
  • 50 SLG46855V IC samples

Applications

Documentation

Design & Development

Software & Tools

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46855V-SKTActiveIn Stock1u | $60N/AYesEAR998473.30.1180

Videos & Training

Support

Support Communities

  1. Hi,Regarding the Socket connector part of the SLG4DVKADV GreenPAKTm, I would like to know if, apart from using SLG46855V-SKT, it is possible to directly connect the chip with wires for the download operation?

    Hi,Regarding the Socket connector part of the SLG4DVKADV GreenPAKTm, I would like to know if, apart from using SLG46855V-SKT, it is possible to directly connect the chip with wires for the download operation? Furthermore, regarding SLG46855, I would like to know how the SLG4DVKADV GreenPAKTm advanced development board ...

    Oct 13, 2025