Skip to main content
Renesas Electronics Corporation

Description

The SLG46811V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping with the SLG46811 programmable mixed-signal matrix IC. It requires the SLG4SA-DIP DIP Adapter to use with the GreenPAK™ Advanced Development Board.

The GreenPAK DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This small .45in x 1.05in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.

Features

  • Low cost
  • Simplifies prototyping of Surface Mount Technology (SMT) ICs
  • Optional VDD LED indicator
  • Decoupling capacitor included

Applications

Type Title Date
Quick Start Guide PDF 291 KB
Manual - Development Tools PDF 1.50 MB
Manual - Development Tools PDF 2.35 MB
3 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46811V-DIPActiveIn Stock1u | $4N/AYesEAR998473.30.1180