Overview
The SLG46721V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46721V-SKT includes the SLG4SA20-20x30 socket adapter and 50 SLG46721V (STQFN-20) GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46721 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46721.
Features
- STQFN-20 socket for the SLG46721 GreenPAK programmable mixed-signal matrix
- SLG4SA20-20x30 socket adapter
- 50 SLG46721V IC samples
Sample & Buy
SLG46721V-SKT
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |