Overview
The SLG46621V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46621V-SKT includes the SLG4SA20DS-20x30 socket adapter and 50 SLG46621V GreenPAK programmable mixed-signal matrix with dual supply IC samples.
Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46621 programmable mixed-signal matrix with dual supply provides a small, low-power component for commonly used mixed-signal functions. The additional power supply (VDD2) on the SLG46621 provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains.
Features
- TQFN-20 socket for the SLG46621V GreenPAK programmable mixed-signal matrix with dual supply IC
- SLG4SA20DS-20x30 socket adapter
- 50 SLG46621V IC samples
Sample & Buy
SLG46621V-SKT
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |