Skip to main content
Renesas Electronics Corporation

Description

The SLG46583V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping using the SLG46583 programmable mixed-signal matrix with asynchronous state machine and LDOs IC. It requires the SLG4SA-DIP DIP Adapter to use with the Advanced Development Board.

The GreenPAK DIP Adapter is a small PCB that lets you adapt STQFN packages into a DIP footprint. This small 0.90in x 2.33in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.

Features

  • Low cost
  • Simplifies prototyping of Surface Mount Technology (SMT) ICs
  • Optional VDD LED indicator
  • Decoupling capacitor included
  • Optional I2C pull-up resistors

Applications

Type Title Date
Quick Start Guide PDF 389 KB
Manual - Development Tools PDF 1.50 MB
Manual - Development Tools PDF 2.35 MB
3 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46583V-DIPActiveIn Stock1u | $4N/AYesEAR998473.30.1180

Support Communities

  1. SLG4SA-DIP compatibility

    Hi, Can anyone please confirm whether SLG4SA-DIP adapter is compatible with all DIP prototype adapters? In particular, I want to use it with the SLG46583V-DIP and SLG4DVKADV advanced development board. I'm only asking here because I found out the hard way that the '583 isn't compatible ...

    Aug 9, 2022