Overview
The SLG46583V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping using the SLG46583 programmable mixed-signal matrix with asynchronous state machine and LDOs IC. It requires the SLG4SA-DIP DIP Adapter to use with the Advanced Development Board.
The GreenPAK DIP Adapter is a small PCB that lets you adapt STQFN packages into a DIP footprint. This small 0.90in x 2.33in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.
Features
- Low cost
- Simplifies prototyping of Surface Mount Technology (SMT) ICs
- Optional VDD LED indicator
- Decoupling capacitor included
- Optional I2C pull-up resistors
Sample & Buy
SLG46583V-DIP
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Advanced Development Board
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Videos & Training
Additional Videos
Support
Support Communities
- SLG4SA-DIP compatibility
Hi, Can anyone please confirm whether SLG4SA-DIP adapter is compatible with all DIP prototype adapters? In particular, I want to use it with the SLG46583V-DIP and SLG4DVKADV advanced development board. I'm only asking here because I found out the hard way that the '583 isn't compatible ...
Aug 9, 2022