Overview
The SLG46538EV-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46538EV-SKT kit includes the SLG4SA20DS-20x30 socket adapter and 50 SLG46538-EV GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46538-E provides a small, low-power component for commonly used mixed-signal functions. The user creates a circuit design by programming the one-time Non-Volatile Memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46538-E. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
The additional power supply (VDD2) on the SLG46538-E provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains. Using the available macrocells, designers can implement mixed-signal functions bridging both domains or simply pass through level translation in both high-to-low and low-to-high directions.
Features
- STQFN-20 socket for the SLG46538-EV GreenPAK programmable mixed-signal matrix
- SLG4SA20DS-20x30 socket adapter
- 50 SLG46538-EV (STQFN-20) IC samples
Products in the Design
Sample & Buy
SLG46538EV-SKT
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |