Skip to main content
Renesas Electronics Corporation

Description

The SLG46537V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping using the SLG46537V programmable mixed-signal matrix with asynchronous state machine IC. It requires the SLG4SA-DIP DIP Adapter to use it with the GreenPAK™ Advanced Development Board.

The GreenPAK DIP Adapter is a small PCB that lets you adapt STQFN packages into a DIP footprint. This small 0.43in x 1.03in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.

Features

  • Low cost
  • Simplifies prototyping of Surface Mount Technology (SMT) ICs
  • Optional VDD LED indicator
  • Decoupling capacitor included
  • Optional I2C pull-up resistors

Applications

Type Title Date
Manual - Development Tools PDF 277 KB
Manual - Development Tools PDF 1.50 MB
Manual - Development Tools PDF 2.35 MB
3 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46537V-DIPActiveIn Stock1u | $4N/AYesEAR998473.30.1180

Support Communities

  1. Functional socket test failed

    Hello, I have been using the GreenPAK DIP development platform with  SLG46537V-DIP and SLG46867M-DIP, accessing the IC with I2C (reading and writing) from an 8 bit uc without issue. Then with exactly the same setup, I changed to use a SLG46826V-DIP. After turning on emulation mode, any ...

    Apr 20, 2019