Overview
The SLG46536V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46536V-SKT includes the SLG4SA14-20x22 socket adapter and 50 SLG46536V (TQFN-14) GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46536 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46536.
Features
- TQFN-14 socket for the SLG46536 GreenPAK™ programmable mixed-signal matrix
- SLG4SA14-20x22 socket adapter
- 50 SLG46536V IC samples
Sample & Buy
SLG46536V-SKT
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |