Skip to main content
Renesas Electronics Corporation

Description

Renesas Starter Kit+ for RZ/T2L is an evaluation and development kit for the RZ/T2L MPU.

By simply connecting the bundled cable to your PC, you can immediately start evaluation through an on-board emulator. This product contains rich functional ICs such as Gigabit Ethernet PHY and Octal Flash so you can evaluate various functions of the RZ/T2L without an extension board.

When using EtherCAT, please see "9. Precautions for use" in Renesas Starter Kit+ for RZ/T2L User’s Manual.

Features

  • On-board RZ/T2L MPU 196-pin (R9A07G074M04GBG)
  • Functions of RZ/T2L can be fully evaluated with rich functional mounted ICs such as Gigabit Ethernet PHY and Octal Flash.
  • Provides generic interface such as Pmod™/Grove®/QWIIC®/mikroBUS™
  • External extension pin headers allow users to freely combine with the user's custom hardware system and evaluate RZ/T2L
  • Simply start debugging by connecting USB cable to PC with mounted on-board emulator circuit (Two USB cables are bundled: one for emulator, and the other for power supply)
  • Supports Renesas IDE e² studio and FSP for RZ/T2

Applications

Type Title Date
Manual - Development Tools PDF 2.24 MB 日本語
Application Note PDF 14.63 MB
This application note allows developers to use the Renesas Flexible Software Package (FSP) for writing applications for the RZ/T2, RZ/N2 microprocessor series.
Release Note PDF 1.05 MB 日本語
The FA-CODER Encoder Interface Sample Program for the RZ/T2L Group has been verified with a single-axis FA-CODER encoder and supports CR52 (Cortex-R52) core. It is OS-independent, allowing flexible integration across various system configurations. Program modifications are required for multi-axis encoder configurations. This release note provides detailed guidance on evaluation board setup, pin configuration, build and execution procedures, and memory usage.
Application Note PDF 996 KB 日本語
The FA-CODER Encoder Interface Sample Program for the RZ/T2L Group acquires and displays data from Tamagawa Seiki positional encoders (FA-CODER) TS5667N120 and TS5702N142. This application note includes the encoder driver function, the driver API functions, and sample program description.
Application Note PDF 359 KB
Introduces practical example projects for the RZT2L-RSK kit. The example projects contained within the bundle show how to write code for the various Renesas Flexible Software Package (FSP) modules supported by the RZT2L-RSK kit.
Application Note PDF 1.35 MB 日本語
The Hiperface DSL Safety Encoder Interface Sample Program for the RZ/T2L Group acquires and displays data (including safety data) from an encoder compliant with the Hiperface DSL communications protocol (EFM35-2KF0A020A by SICK AG). This application note includes the encoder driver function, the driver API functions, and sample program description.
Release Note PDF 535 KB 日本語
The ENCOUT Encoder Interface Sample Program for the RZ/T2L Group has been verified for only one-channel output via the RZ/T2L encoder frequency division output (ENCOUT) module and supports CR52 (Cortex-R52) core. It is OS-independent, allowing flexible integration across various systems. This release note includes setup instructions for the evaluation board, pin configuration, build and execution procedures, and memory usage.
Release Note PDF 553 KB 日本語
The Hiperface DSL Encoder Interface Sample Program for the RZ/T2L Group has been verified with a single-axis Hiperface DSL encoder and supports CR52 (Cortex-R52) core. It is OS-independent, allowing flexible integration across various system configurations. Program modifications are required for multi-axis encoder configurations. This release note provides detailed guidance on evaluation board setup, pin configuration, build and execution procedures, and memory usage.
Application Note PDF 923 KB 日本語
The ENCOUT Encoder I/F Sample Program for the RZ/T2L Group generates Phase A, Phase B, and Phase Z (index) output signals corresponding to the specified positional values by using the encoder divided-output (ENCOUT) module of the RZ/T2L. This application note includes the encoder driver function, the driver API functions, and sample program description.
Application Note PDF 1.24 MB 日本語
The Hiperface DSL Encoder Interface Sample Program for the RZ/T2L Group acquires and displays data from an encoder compliant with the Hiperface DSL communications protocol (EFM50-0KF0A023A by SICK AG). This application note includes the encoder driver function, the driver API functions, and sample program description.
Release Note PDF 548 KB 日本語
The Hiperface DSL Safety Encoder Interface Sample Program for the RZ/T2L Group has been verified with a single-axis Hiperface DSL Safety encoder and supports CR52 (Cortex-R52) core. It is OS-independent, allowing flexible integration across various system configurations. Program modifications are required for multi-axis encoder configurations. This release note provides detailed guidance on evaluation board setup, pin configuration, build and execution procedures, and memory usage.
Application Note PDF 4.72 MB
The EtherCAT CiA402 SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of the CiA402 drive profile using the adapted EtherCAT SubDevice Stack Code. This application note explains how to configure, build, and execute the sample program, including IDE project setup, hardware configuration, and TwinCAT-based evaluation of CiA402 functions such as state transitions, operation modes (CSP/CSV), and synchronization.
Application Note PDF 4.38 MB
The EtherCAT ETG5003 SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of the ETG.5003 Semiconductor Device Profile using an adapted EtherCAT SubDevice Stack Code. This application note describes how to set up, build, and run the sample program, including toolchain configuration, hardware setup, and TwinCAT-based verification, with a focus on FoE-based firmware updates and ETG.5003 profile compliance.
Application Note PDF 3.82 MB
The EtherCAT EoE SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of Ethernet over EtherCAT (EoE) using an adapted EtherCAT SubDevice Stack Code. This application note describes how to set up, build, and run the sample program, including IDE project configuration, hardware setup, and verification of EoE communication with TwinCAT, such as operation mode selection and TCP/IP echo communication.
Release Note PDF 320 KB
The EtherCAT Sample Program for the RZ/T and RZ/N Series has been verified with Renesas Evaluation boards and RSK boards. It enables EtherCAT communication with major development environments. This release note describes the package structure and supported tools.
Release Note PDF 551 KB 日本語
The A-format Encoder Interface Sample Program for the RZ/T2L Group has been verified with a single-axis A-format Ver.2.0 encoder and supports CR52 (Cortex-R52) core. It is OS-independent, allowing flexible integration across various systems. Modifications are required for multi-axis encoder configurations. This release note includes setup instructions for the evaluation board, pin configuration, build and execution procedures, and memory usage.
Release Note PDF 544 KB 日本語
The EnDat Encoder Interface Sample Program for the RZ/T2L Group has been verified with a single-axis EnDat 2.2 encoder and supports CR52 (Cortex-R52) core. It is OS-independent, allowing flexible integration across various system configurations. Program modifications are required for multi-axis encoder configurations. This release note provides detailed guidance on evaluation board setup, pin configuration, build and execution procedures, and memory usage.
Release Note PDF 260 KB
The lwIP Protocol Stack Sample Program for the RZ/T2L Group has been verified with Renesas RSK boards and supports single-core configurations. It enables lightweight TCP/IP communication for embedded systems and is compatible with major development environments. This release note describes the package structure and supported tools.
Application Note PDF 1.36 MB 日本語
The A-format Encoder Interface Sample Program for the RZ/T2L Group acquires and displays data from an encoder compliant with the A-format Version 2.0 communication protocol (MAR-M50A by Nikon). This application note includes the encoder driver function, the driver API functions, and sample program description.
Application Note PDF 1.12 MB 日本語
The EnDat Encoder Interface Sample Program for the RZ/T2L Group acquires and displays data from an encoder compliant with the EnDat 2.2 specification (EQN1035 by HEIDENHAIN). This application note includes the encoder driver function, the driver API functions, and sample program description.
Release Note PDF 233 KB
The Modbus Sample Program for the RZ/T2L Group has been verified with Renesas RSK boards and supports single-core configurations. It enables Modbus communication with major development environments. This release note describes the package structure and supported tools.
Application Note PDF 1.29 MB
The Modbus RTU/ASCII Sample Program for the RZ/T2L Group provides a reference implementation of Modbus serial communication using an adapted Modbus protocol stack. This application note describes the procedures to set up, build, and run the sample program, including project configuration using e² studio and IAR Embedded Workbench, hardware setup for RS‑485 communication, and demonstration of Modbus RTU/ASCII client/server communication.
Application Note PDF 1.22 MB
The Modbus TCP Sample Program for the RZ/T2L Group provides a reference implementation of Modbus TCP functionality using an adapted Modbus protocol stack. This application note describes the procedure to set up, build, and run the sample program, including project configuration for e² studio and IAR Embedded Workbench, hardware setup, and communication with a Modbus TCP client.
Application Note PDF 1.15 MB 日本語
The example of separating loader program and application program projects shows how the loader program transfers the application program stored in external flash memory into RAM. The loader performs initialization after reset, copies the application according to the loader table. The application starts in RAM, configures peripherals, and toggles LEDs using software interrupt. The structure supports multiple development environments and allows memory layout adjustments for flexible system design.
Application Note PDF 4.25 MB 日本語
The lwIP (lightweight IP) Protocol Stack Sample Software for the RZ/T2M, RZ/T2ME, RZ/N2L, and RZ/T2L Groups provides a reference implementation of embedded TCP/IP communication using the lwIP stack. This application note outlines setup and execution procedures and introduces sample demonstrations such as an echo server, SNTP client, and iperf-based performance measurement.
Application Note PDF 1.04 MB 日本語
Systematically presents key design points for board design. This hardware design guide utilizes RZ/T2M, RZ/T2ME, RZ/T2L, and RZ/N2L, covering essential topics such as power supply, startup sequence, reset circuits, and connection methods for interfaces including flash memory, Ethernet, USB2.0, and ADC. It provides practical recommendations for reliable operation and noise immunity, emphasizing power separation, equal wiring lengths, and optimal placement of bypass capacitors.
Release Note PDF 1.02 MB 日本語
The BiSS-C Encoder Interface Sample Program for the RZ/T2L Group has been verified with a single-axis BiSS-C encoder and supports CR52 (Cortex-R52) core. It is OS-independent, allowing flexible integration across various systems. Modifications are required for multi-axis encoder configurations. This release note includes setup instructions for the evaluation board, pin configuration, build and execution procedures, and memory usage.
Application Note PDF 1.47 MB 日本語
The BiSS-C Encoder Interface Sample Program for the RZ/T2L Group acquires and displays data from an encoder compliant with the BiSS-C specification (AD36/1219AF.OCBEF by Hengstler and WDGF 58M by Wachendorff). This application note includes the encoder driver function, the driver API functions, and sample program description.
Quick Start Guide PDF 14.98 MB
The Renesas Flexible Software Package (FSP) is an enhanced software package designed to deliver user-friendly, scalable, high-quality software for embedded system designs. FSP provides hardware abstraction layer (HAL) drivers and board support packages (BSP), enabling efficient project creation, configuration, and debugging. The guide covers evaluation board setup, initial project validation with Blinky, multicore support, toolchain selection, and debugging steps.
Application Note PDF 804 KB
Mbed TLS is an open-source SSL/TLS library. For the RZ/T2 and RZ/N2 series, the sample package includes the full software Mbed TLS and Mbed TLS with accelerated cryptographic operations using RSIP, the security IP.
Application Note PDF 1.55 MB 日本語
The Device Setup Guide for Flash boot explains how to set up the device when booting a program from external flash and how to write JTAG Authentication ID or SCI/USB Boot Authentication ID to the OTP. Users can flexibly configure setups and authentication for various flash types and communication methods (SCI/USB). This enables developers to efficiently write programs and implement OTP settings tailored to their needs.
Application Note PDF 3.47 MB 日本語
The firmware update guide explains how to update user applications stored in external flash memory on evaluation boards via Ethernet. Using sample programs and Python tools, users generate update files on PC and transfer them to the board, enabling secure and efficient updates.
Release Note
Log in to Download PDF 237 KB
The Security Solution Package for RZ/T2M, T2L, and N2L provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, firmware update samples, and JTAG authentication documentation. It also covers board/device compatibility and known issues.
Release Note PDF 533 KB 日本語
The SSI Encoder Interface Sample Program for the RZ/T2L Group has been verified with a single-axis Synchronized Serial Interface (SSI) encoder and supports CR52 (Cortex-R52) core. It is OS-independent, allowing flexible integration across various systems. Modifications are required for multi-axis encoder configurations. This release note includes setup instructions for the evaluation board, pin configuration, build and execution procedures, and memory usage.
Release Note
Log in to Download PDF 242 KB
The RZ/T2L example program package is a collection of sample programs that allow users to verify the operation of various functions and modules on the target device within the FSP environment. This is the release note for the example program running on the RZ/T2L.
Other PDF 274 KB 日本語
RZ/T2L EDG (Easy Download Guide) is a structured collection of essential resources designed to support the development and evaluation of the RZ/T2L MPU. It provides organized access to key documents, instructional videos, and sample programs for each development phase, allowing users to efficiently obtain the information relevant to their specific needs.
Application Note PDF 325 KB
Quick Start Guide PDF 296 KB 日本語
Release Note PDF 631 KB 日本語
Release Note PDF 257 KB 日本語
Other PDF 99 KB
Tool News - Release PDF 451 KB 日本語
PCB Design Files ZIP 111.47 MB
43 items

Software & Tools

Software & Tools

Software title
Software type
Company
e² studio - information for RZ Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
IAR Embedded Workbench for Arm
IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm, generating fast, compact code and enabling you to take full control of your code.
IDE and Coding Tool IAR Systems
SEGGER J-Link and J-Trace PRO
With their outstanding performance, robustness, and ease of use, J-Link debug probes are widely recognized as the market-leading debug probes today.
Emulator Segger Microcontroller GmbH
Lauterbach TRACE32 Debug & Trace Solution
TRACE32 is a debugging and tracing system that fully supports the RZ family and other Arm-based CPUs. It is a proven development tool that flexibly responds to the increasingly complex software development of processors and dramatically improves development efficiency.
Emulator Lauterbach GmbH
RZ Flexible Software Package (FSP)
The RZ FSP is an enhanced software package designed to deliver user-friendly, scalable, high-quality software for embedded system designs using the Renesas RZ family of Arm microprocessors.
Software Package Renesas
5 items

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download EXE 1,165.98 MB 日本語
Application: Industrial
Software & Tools - Software
Log in to Download EXE 1,551.30 MB 日本語
Application: Industrial
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 3.72 MB 日本語 Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The FA-CODER Encoder Interface Sample Program for the RZ/T2L Group acquires and displays data from Tamagawa Seiki positional encoders (FA-CODER) TS5667N120 and TS5702N142. Included in this package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
Log in to Download ZIP 3.12 MB
Demonstrates how to write code using various unified Renesas RZ Flexible Software Package (FSP) v4.x.x modules supported by the RZT2L-RSK. The unified RZ FSP consolidates all previous family‑specific FSPs into a single package and provides an optimized, easy‑to‑use, scalable, high‑quality software solution for embedded system design.
Sample Code
[Software=RZ/T2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 2.84 MB 日本語 Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The ENCOUT Encoder I/F Sample Program for the RZ/T2L Group generates Phase A, Phase B, and Phase Z (index) output signals corresponding to the specified positional values by using the encoder divided-output (ENCOUT) module of the RZ/T2L. Included in the package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ/T2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 3.53 MB 日本語 Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Hiperface DSL Safety Encoder Interface Sample Program for the RZ/T2L Group acquires and displays data (including safety data) from an encoder compliant with the Hiperface DSL communications protocol (EFM35-2KF0A020A by SICK AG). Included in this package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ/T2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 3.35 MB 日本語 Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Hiperface DSL Encoder Interface Sample Program for the RZ/T2L Group acquires and displays data from an encoder compliant with the Hiperface DSL communications protocol (EFM50-0KF0A023A by SICK AG). Included in this package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 42.66 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The EtherCAT sample program for the RZ/T and RZ/N Series enables testing of the SubDevice function using EtherCAT stack code. Designed for Renesas evaluation boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
Sample Code
[Software=RZ/T2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 3.52 MB 日本語 Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The A-format Encoder Interface Sample Program for the RZ/T2L Group acquires and displays data from an encoder compliant with the A-format Version 2.0 communication protocol (MAR-M50A by Nikon). Included in the package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ/T2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 2.97 MB 日本語 Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The EnDat Encoder Interface Sample Program for the RZ/T2L Group acquires and displays data from an encoder compliant with the EnDat 2.2 specification (EQN1035 by HEIDENHAIN). Included in the package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 9.40 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The lwIP Protocol Stack Sample Program for the RZ/T2L Group enables lightweight TCP/IP communication in embedded systems and supports single-core configurations. Designed for Renesas RSK boards, it includes sample projects for popular development environments and provides flexible integration options for various application needs.
Sample Code
[Software=RZ/T2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 4.30 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Modbus sample program for the RZ/T2L group enables testing of Modbus RTU/ASCII communication functions and Modbus TCP server functionality. Designed for Renesas RSK boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU ARM Embedded Toolchain|13.3.1.arm-13-24;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 2.47 MB 日本語 Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The example of separating loader program and application program projects shows how the loader program transfers the application program stored in external flash memory into RAM. The loader performs initialization after reset, copies the application according to the loader table. The application starts in RAM, configures peripherals, and toggles LEDs using software interrupt. The structure supports multiple development environments and allows memory layout adjustments for flexible system design.
Sample Code
[Software=RZ/T2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 4.50 MB 日本語 Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The BiSS-C Encoder Interface Sample Program for the RZ/T2L Group acquires and displays data from an encoder compliant with the BiSS-C specification (AD36/1219AF.OCBEF by Hengstler and WDGF 58M by Wachendorff). Included in the package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 42.73 MB
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
Mbed TLS is an open-source SSL/TLS library. For the RZ/T2 and RZ/N2 series, the sample package includes the full software Mbed TLS and Mbed TLS with accelerated cryptographic operations using RSIP, the security IP. The sample programs operate in combination with FreeRTOS+TCP and lwIP, and support major cipher suites for TLS 1.2.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 46.75 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
Set up the device when booting a program from external flash and write JTAG Authentication ID or SCI/USB Boot Authentication ID to the OTP using this sample code. Users can flexibly configure setups and authentication for various flash types and communication methods (SCI/USB). This enables developers to efficiently write programs and implement OTP settings tailored to their needs.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 119.77 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
Use sample programs and Python tools to generate update files on PC and transfer them to the board via Ethernet, enabling secure and efficient updates of user applications stored in external flash memory.
Sample Code
[Software=RZ/T2 FSP|v3.0.0;RZ/N2 FSP|v2.1.0;RZ/N2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 97.44 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Security Solution Package for RZ/T2M, T2L, and N2L provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, firmware update samples, and JTAG authentication documentation. It also covers board/device compatibility and known issues.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU ARM Embedded Toolchain|13.3.1.arm-13-24;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 3.25 MB 日本語 Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The SSI Encoder I/F Sample Program for the RZ/T2L Group acquires and displays data from an encoder compliant with Synchronized Serial Interface (SSI) specification (CDV75M-00001 by TR electronic). Included in the package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ/T2 FSP|v2.0],[Toolchains=GNU ARM Embedded|v12.2.Rel1;IAR Embedded Workbench for ARM v9.50.1]
Log in to Download ZIP 14.79 MB
Application: Industrial
Compiler: GCC, ICCARM Function: Software Package IDE: e2 studio, IAR EWARM
The RZ/T2L example program package is a collection of sample programs that allow users to verify the operation of various functions and modules on the target device within the FSP environment. This package includes source code for both IAR Embedded Workbench and e2 studio, as well as concise documentation explaining the operation of each module.
Sample Code
[Software=RZ/N2 FSP|v2.0.0],[Toolchains=GNU ARM Embedded Toolchain|12.2.1.arm-12-24;IAR Embedded Workbench for ARM v9.50.1]
Log in to Download ZIP 1.25 MB 日本語 Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
Sample Code
[Software=RZ/T2 FSP|v2.0.0],[Toolchains=GNU ARM Embedded Toolchain|v12.2.Rel1,arm-12-24;IAR Embedded Workbench for ARM v9.50.1]
Log in to Download ZIP 14.68 MB 日本語 Compiler: GCC, ICCARM IDE: e2 studio, IAR EWARM
20 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK9RZT2L0S00000BJActiveIn Stock1u | $282.35N/A

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real-time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RZ/T2L Starter Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RZ/T2L Starter Kit Documentation