Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit for RX72T is the perfect starter kit for developers who are new to the RX72T (Code Flash 1MB, Pin Count 144-pin). The kit includes an LCD display module and an on-chip debugging emulator. The integrated development environment is provided by Renesas Web, so you can start evaluating RX72T immediately after opening the box. Please use this product to experience the performance and functions of the RX72T.

Features

  • RX72T (R5F572TKCDFB: Code Flash 1MB, Pin Count 144-pin),
  • or RX72T (R5F572TKGDFB: Supported Encrypt Function, Code Flash 1MB, Pin Count 144-pin)
  • The mounted device has the same function as the RX66T, and the function as the RX66T can also be evaluated. (*1)
  • RX72T builds in Trusted Secure IP Lite. AES encryption function and robust key management can be evaluated. (*2)
  • 1 channel USB Function and 1 channel USB Host can be evaluated. (*3)
  • Such as CAN (*3), IIC and SCI the communication function can be evaluated.
  • Sample codes will be available in Renesas Web site. They make it easy to understand the coding technique.
  • Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 10/8.1/8/7 (other than the listed OS is not supported)
    *1 : RX66T : Code Flash 1MB, Pin Count 144-pin
    *2 : The product part number (ordering number) differs according to whether or not the MCU includes the encryption function.
    *3 : When using this function, prepare an external power supply (AC adapter etc.) that outputs 5V. Suitable plugs are center plus, outer diameter 5.5mm, inner diameter 2.1mm.

Applications

Type Title Date
Manual - Development Tools PDF 857 KB 日本語
Manual - Development Tools PDF 875 KB 日本語
Manual - Development Tools PDF 1.11 MB 日本語
Application Note PDF 12.71 MB 日本語
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Application Note PDF 792 KB
AI-generated Summary: The RX72T Group Renesas Starter Kit sample code provides multiple tutorial projects demonstrating peripheral initialization and usage. Users open the project file 'RSKRX72T_Tutorial.mtpj' in the specified folder to access source codes grouped by function. Each project includes a description file and a main C source file. The software supports CS+ for CC-RX IDE and includes disclaimers about usage and liability. Updates include fixes to the System_BootLoader sample and environment upgrades to CS+ V8.12.00 and CC-RX v3.06.00.
Application Note PDF 1.44 MB
AI-generated Summary: The document guides importing and using sample code for the RX72T Group Renesas Starter Kit within e² studio for CC-RX. It details steps to import existing projects from a zip archive into the workspace, navigate project files, and understand source code structure. Each sample project contains a main.c file with the main() function, demonstrating peripheral initialization. The source code serves as practical examples even without the actual hardware kit.
Manual - Hardware PDF 22.39 MB 日本語
The RX72T Group is a 32‑bit MCU optimized for motor control, equipped with a high‑speed RXv3 core and PWM timers, ideal for multi‑axis and fast‑response motor systems. Its performance capabilities enhance torque management, rotational accuracy, and equipment productivity. The RX72T hardware manual covers motor‑control PWM timers, analog capabilities, memory structure, and RXv3‑based processing, along with block diagrams, electrical specifications, and operating conditions.
Tool News - Release PDF 210 KB 日本語
Tool News - Release PDF 236 KB 日本語
Tool News - Note PDF 219 KB 日本語
PCB Design Files
Log in to Download ZIP 735 KB 日本語
Tool News - Featured Tool PDF 476 KB 日本語
Tool News - Release PDF 867 KB 日本語
Manual - Development Tools PDF 118 KB
Release Note PDF 137 KB
Application Note PDF 434 KB 日本語
AI-generated Summary: This document provides essential precautions for handling microprocessing and microcontroller units, including proper treatment of unused pins, power-on processing, and clock signal stabilization. It warns against accessing reserved addresses and highlights differences between products with varying part numbers. It also outlines disclaimers and precautions for using the Renesas Starter Kit, emphasizing laboratory use and electromagnetic compatibility measures. Additionally, it guides users on operating the RX72T system bootloader with references to related manuals and documents.
Manual - Development Tools PDF 4.64 MB 日本語
Manual - Development Tools PDF 949 KB 日本語
Manual - Development Tools PDF 6.80 MB 日本語
Manual - Development Tools PDF 1.54 MB 日本語
Manual - Software PDF 3.61 MB 日本語
21 items

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Board Description File ZIP 1 KB
Software & Tools - Other
Log in to Download ZIP 774.62 MB
Software & Tools - Other
Log in to Download ZIP 97.05 MB
Software & Tools - Other
Log in to Download ZIP 554 KB
5 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RX Driver Package|V1.48],[Toolchains=CC-RX|V3.07.00;GNURX|14.2.0.202505;IAR Compiler for RX|v.5.20.1]
Log in to Download ZIP 156.61 MB
Application: Consumer Electronics
Compiler: CC-RX, ICCRX Function: Driver or Library IDE: e2 studio, GCC EWRX, IAR EWRX
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Sample Code
[Toolchains=CC-RX|V3.06.00]
Log in to Download ZIP 30.04 MB Compiler: CC-RX Function: Starter Kit IDE: CS+
Sample Code
[Toolchains=CC-RX|V3.06.00]
Log in to Download ZIP 30.44 MB Compiler: CC-RX Function: Starter Kit IDE: e2 studio
3 items
Part NumberStatusStockBudgetary Price (USD)DescriptionDebugger suppliedEncrypt Function
RTK5572TKCS00000BEActiveIn Stock1u | $362.35Renesas Starter Kit for RX72T (Kit with CS+ & e² studio)E2 LiteNone
RTK5572TKCS00010BEActiveIn Stock1u | $362.35Renesas Starter Kit for RX72T (Kit with CS+ & e² studio)E2 LiteSupport