Skip to main content
Renesas Electronics Corporation

Description

The Renesas Starter Kit+ for RX671 is the perfect starter kit for developers who are new to the RX671 (Code Flash 2MB, Pin Count 144-pin). The kit includes an LCD display module and an on-chip debugging emulator. Download the integrated development environment (CS+ version and e² studio version) from the Renesas website and start evaluating RX671 performance, right after unboxing the Renesas Starter Kit.

Features

  • Devices: RX671 (R5F5671EHDFB: Supported Encrypt Function, Code Flash 2MB, Pin Count 144-pin)
  • RX671 builds in Trusted Secure IP. AES encryption function and robust key management can be evaluated.
  • Mounts SD slot. SDHI (SD Host Interface) can be evaluated.
  • Touch feature (self-capacitive type) can be evaluated. Download the sample code including project for Touch feature evaluation on Renesas Web site (CS+ version and e² studio version).
  • Mounts Audio circuit. SSIE (Serial Sound Interface) can be evaluated.
  • 1 channel USB Function and 1 channel USB Host can be evaluated.
  • In addition, RSPI (Serial Peripheral Interface) and QSPIX (Quad Serial Peripheral Interface), etc. can be evaluated.
  • Application combining functions using FIT (Firmware Integration Technology) module can be evaluated.
  • Required IBM-PC compatible PC(need USB interface, Processor 1GHz over), OS: Windows 10/8.1(other than the listed OS is not supported)

Applications

Type Title Date
Manual - Development Tools PDF 397 KB 日本語
Manual - Development Tools PDF 580 KB 日本語
Manual - Development Tools PDF 1.31 MB 日本語
Application Note PDF 3.99 MB 日本語
The MCUboot FIT module is a FIT module created on the basis of MCUboot. When users create a bootloader, they can easily embed MCUboot into it by using this FIT module. In addition, MCUboot FIT uses Renesas security IP (TSIP and RSIP), which enable secure user key concealment and faster decryption.
Application Note PDF 12.71 MB 日本語
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Tool News - Release PDF 284 KB 日本語
Application Note PDF 499 KB
AI-generated Summary: The Renesas Starter Kit for RX671 provides a complete development environment including an evaluation board, on-chip debugger, and peripheral sample code. It supports the CS+ IDE (v8.12.00) and CC-RX compiler (v3.06.00). Users can install the sample projects by extracting the provided zip package and open them in CS+. Each project demonstrates peripheral initialization with detailed source code and descriptions, facilitating embedded system development. Support and updates are available via the Renesas website.
Application Note PDF 573 KB
AI-generated Summary: The document provides detailed instructions for setting up and using the Renesas Starter Kit+ for the RX671 Group with the e2 studio IDE and Renesas CC-RX compiler. It guides users through installation, project workspace creation, importing sample code, and exploring source files. The sample code demonstrates peripheral initialization and includes main C source files. Users learn how to efficiently manage development environments and utilize provided sample projects for embedded system development with RX671 microcontrollers.
Application Note PDF 3.82 MB
AI-generated Summary: Azure RTOS sample projects demonstrate how to develop applications using ThreadX, FileX, GUIX, NetX Duo, and USBX on Renesas RX family microcontrollers with e2 studio or IAR Embedded Workbench. The projects support various RX devices and include examples for IoT connectivity, low power operation, and secure bootloader integration. Microsoft has contributed Azure RTOS to open source under Eclipse ThreadX, discontinuing official updates. Renesas discontinues the RYZ014A LTE module, recommending Sequans GM01Q as a compatible replacement. Development tools and supported sample projects vary by device, with detailed setup instructions and sample descriptions provided.
Application Note PDF 3.72 MB 日本語
Tool News - Release PDF 147 KB 日本語
Tool News - Note PDF 139 KB 日本語
Tool News - Release PDF 156 KB 日本語
Application Note PDF 3.44 MB 日本語
AI-generated Summary: The sample program implements touch key and slider functions alongside a serial LCD display (240x320) using the Renesas Starter Kit+ for RX671 and an external LCD module. It simulates a microwave oven UI, enabling mode selection, cooking settings, and recipe management. The system integrates peripherals such as DMAC, RSPI, UART, and Wi-Fi IoT module with Amazon FreeRTOS support. It also supports OTA firmware updates via cloud connectivity. Detailed flowcharts, hardware setup, and programming guides facilitate development and customization of touch-enabled HMI applications.
Quick Start Guide PDF 801 KB
Tool News - Release PDF 210 KB 日本語
Application Note PDF 2.77 MB 日本語
AI-generated Summary: QE for Display [RX,RA] enables graphical interface development for embedded systems using Renesas RX microcontrollers with serially connected LCDs, supporting emWin and Aeropoint GUI middleware. It integrates with e2 studio, Smart Configurator, and Firmware Integration Technology (FIT) modules to simplify GUI creation, display control, and system development flow. The tool supports various RX family starter kits and target boards, facilitating efficient GUI design with AppWizard and PowerPoint-based Aeropoint GUI. It covers from initial display setup to project building, debugging, and execution, enabling high-performance, memory-efficient GUI solutions on microcontrollers without graphic LCD controllers.
Flyer PDF 931 KB 日本語
Tool News - Note PDF 164 KB 日本語
Tool News - Release PDF 236 KB 日本語
Quick Start Guide PDF 1.23 MB
Tool News - Release PDF 514 KB 日本語
PCB Design Files
Log in to Download ZIP 828 KB 日本語
Tool News - Note PDF 219 KB 日本語
Application Note PDF 1.33 MB 日本語
AI-generated Summary: The document details a voice recognition, touch interface, and cloud solution using the Renesas Starter Kit+ for RX671. It covers two demo versions: a standalone version enabling voice and touch control of an air conditioner without cloud connectivity, and a cloud version that connects to AWS via a Wi-Fi module for remote control and monitoring. The hardware setup includes the RX671 evaluation board, PMOD-LCD, Wi-Fi module, and necessary peripherals. Software components include AmiVoice®, Voice Trigger, Zoom Voice noise reduction, and Amazon FreeRTOS. The document also explains hardware modifications, software preparation, demo operation, and AWS integration.
Application Note PDF 449 KB 日本語
AI-generated Summary: The document explains the operation and development of the System_Bootloader sample on the RX671 microcontroller platform. It guides users on how to implement bootloader functionality using the Renesas Starter Kit+ for RX671. The manual includes references to related technical documents such as hardware manuals, tutorial guides, quick start guides, and schematics. It emphasizes precautions for handling microcontroller products, including ESD protection, power-on processing, signal input restrictions, and clock signal stability. The document also outlines disclaimers regarding product use, warranty, and liability, and provides recommendations for electromagnetic compatibility and safe laboratory use.
Manual - Development Tools PDF 152 KB 日本語
Manual - Development Tools PDF 2.62 MB 日本語
Manual - Development Tools PDF 1.24 MB 日本語
Manual - Development Tools PDF 2.45 MB 日本語
Manual - Development Tools PDF 998 KB 日本語
31 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
1 item

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Software & Tools - Software
Log in to Download ZIP 939.26 MB 日本語
Software & Tools - Software
Log in to Download ZIP 2,095.94 MB 日本語
Software & Tools - Other
Log in to Download ZIP 554 KB
4 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RX Driver Package|V1.49],[Toolchains=CC-RX|V3.07.00;GNURX|V8.3.0.202411;IAR Compiler for RX|v.5.10.1]
Log in to Download ZIP 92.22 MB
Application: Appliances, Building Automation
Compiler: CC-RX, GNURX, ICCRX Function: Driver or Library IDE: e² studio, IAR EWRX
Sample Code
[Software=RX Driver Package|V1.48],[Toolchains=CC-RX|V3.07.00;GNURX|14.2.0.202505;IAR Compiler for RX|v.5.20.1]
Log in to Download ZIP 156.61 MB
Application: Consumer Electronics
Compiler: CC-RX, ICCRX Function: Driver or Library IDE: e2 studio, GCC EWRX, IAR EWRX
By using the FIT module, users can easily incorporate firmware update functionality and secure boot functionality into their applications. The firmware update module provides middleware that functions as a component when adding firmware update functionality to the user's system.
Sample Code
[Toolchains=CC-RX|V3.06.00]
Log in to Download ZIP 55.23 MB Compiler: CC-RX Function: Starter Kit IDE: CS+ for CC
Sample Code
[Toolchains=CC-RX|V3.06.00]
Log in to Download ZIP 54.96 MB Compiler: CC-RX Function: Starter Kit IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.38],[Toolchains=CC-RX|V3.05.00]
Log in to Download ZIP 211.00 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: HMI IDE: e2 studio
Sample Code
[Software=RX Driver Package|V1.38],[Toolchains=CC-RX|V3.05.00]
Log in to Download ZIP 228.95 MB 日本語
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: HMI IDE: e2 studio
Sample Code
Log in to Download ZIP 10.06 MB
Sample Code
Log in to Download ZIP 3.30 MB
Application: Consumer Electronics, Industrial
Compiler: CC-RX Function: Communication Interface, HMI IDE: e2 studio
Sample Code
Log in to Download ZIP 6.85 MB Compiler: CC-RX Function: BSP, Clock IDE: e2 studio
9 items
Part NumberStatusStockDescriptionRegional AvailabilityDebugger suppliedEncrypt Function
RTK55671EHS00000BEActiveOut of StockRenesas Starter Kit+ for RX671 (Built-in Trusted Secure IP)US, EU, CN, BR, IN, KR, SG, TWE2 LiteSupport
RTK55671EHS10000BEActiveOut of StockRenesas Starter Kit+ for RX671 (Trusted Secure IP搭載)JPE2 LiteSupport