Overview
Description
The Renesas Starter Kit+ for RX65N-2MB is the perfect starter kit for developers who are new to the RX65N (Code Flash 2MB, Pin Count 176-pin). The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX65N immediately after opening the box. Please use this product to experience the performance and functions of the RX65N.
Features
- Mounted devices:
- R5F565NEDDFC: No Encrypt Function, Code Flash 2MB, Pin Count 176-pin
- R5F565NEHDFC: Supported Encrypt Function, Code Flash 2MB, Pin Count 176-pin
- Mounts TFT Display. Graphic LCD controller can be evaluated.
- 1 channel Ethernet can be evaluated.
- RX65N builds in Trusted Secure IP. AES encryption function and robust key management can be evaluated (*).
- Mounts SD slot. If an optional Wireless LAN expansion board package for RSK (RTK0ZZZZZZP00000BR#WS) is used, Wireless LAN can evaluated.
- 1 channel USB Function and 1 channel USB Host can be evaluated.
- CAN, RSPI, QSPI, etc. can be evaluated.
- Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 10/8/7 (other than the listed OS is not supported).
- Note: The product part number (ordering number) differs according to whether or not the MCU includes the encryption function.
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Description | Regional Availability | Debugger supplied | Encrypt Function |
|---|---|---|---|---|---|---|
| RTK50565N2S00000BE | Active | Out of Stock | Renesas Starter Kit+ for RX65N-2MB (Kit with CS+) | US, EU, CN, BR, IN, KR, SG, TW | E2 Lite | None |
| RTK50565N2S10000BE | Active | Out of Stock | Renesas Starter Kit+ for RX65N-2MB (Kit with CS+) | JP | E2 Lite | None |
| RTK50565N2S10010BE | Active | Out of Stock | Renesas Starter Kit+ for RX65N-2MB (Kit with CS+) | JP | E2 Lite | Support |
| RTK50565N2S80000BE | Active | Out of Stock | Renesas Starter Kit+ for RX65N-2MB (Kit with CS+) | JP | None | None |
| YRTK50565N2S00000BE | Active | Out of Stock | Renesas Starter Kit+ for RX65N-2MB (Kit with e² studio) | US, EU, CN, BR, IN, KR, SG, TW | E2 Lite | None |
| YRTK50565N2S00010BE | Active | Out of Stock | Renesas Starter Kit+ for RX65N-2MB (Kit with e² studio) | US, EU, CN, BR, IN, KR, SG, TW | E2 Lite | Support |
Videos & Training
Additional Videos
News & Blog Posts
Blog Post Jul 11, 2022 |
Blog Post Apr 5, 2022 |
Blog Post Mar 15, 2022 |
Blog Post Jun 10, 2021 |
Blog Post Mar 31, 2021 |
Support
Support Communities
- RX65N debugging with Segger Jlink or E2 Lite not working.
Hi Team, I’m working with a Renesas RX65NMCU: R5F565N4ADFP#30using e2 studio and trying to debug through SEGGER J-Link over FINE. (and also with e2 lite but no luck there) I’m seeing an intermittent issue: Sometimes the debugger connects and works briefly, though with some errors ...
Jul 3, 2026
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.