Overview
Description
The combination of the R-Car, the PMIC, and the clock generators provides a high-efficiency and high-end ADAS solution that supports image input, image output, and high-speed input/output IF.
Features
- Complete hardware and software development kit for ADAS and automated driving applications like front camera, surround view, and LiDAR
- R-Car V3H: Image recognition engine with an optimized performance-to-power balance and the Quad Arm® Cortex®-A53 and Cortex-R7 enable advanced video processing and image recognition.
- Safe PMICs: Highly integrated, ISO 26262 compliant power supply, optimized for the V3H SoC to reduce the solution bill-of-materials while providing industry-leading efficiency.
- Programmable clock generator: Flexible clock generator capable of generating any clock frequency from 1MHz to 500MHz, allows a single device to replace several crystal oscillators with any frequency.
- Supporting RGMII (2 channels) as the Ether IF and CSI2 (2 channels) as the camera IF to support various inputs and outputs.
Applications
Product Options
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| RTP8A77980ASKB0CW0SA001 | Active | Out of Stock | N/A |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.