Skip to main content
Renesas Electronics Corporation

Description

The RTKA788000DE0010BU evaluation board allows the measurement of power line currents up to 80A.

The board includes two RAA788000 current sensor ICs in stacked sensor topology, for easy connection to a high-current source.

The output amplifiers of the two sensors are configured to a single differential amplifier to allow for differential current measurements with minimum noise.

Features

  • Two current sensor ICs
  • High-gain setting of 200V/V
  • Stacked sensor topology
  • Differential current measurement up to 80A
  • Wide 2.7V to 3.6V supply voltage range

Applications

  • AC current sensor stacked topology
Type Title Date
Manual - Development Tools PDF 1.60 MB
1 item

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA788000DE0010BUActiveOut of Stock1u | $43AvailableYesEAR998473.30.1180