Overview
The RTKA788000DE0010BU evaluation board allows the measurement of power line currents up to 80A.
The board includes two RAA788000 current sensor ICs in stacked sensor topology, for easy connection to a high-current source.
The output amplifiers of the two sensors are configured to a single differential amplifier to allow for differential current measurements with minimum noise.
Features
- Two current sensor ICs
- High-gain setting of 200V/V
- Stacked sensor topology
- Differential current measurement up to 80A
- Wide 2.7V to 3.6V supply voltage range
Sample & Buy
RTKA788000DE0010BU
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $43.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.