Overview
The RTKA278830D evaluation boards (EVB) are used to evaluate the RAA278830 dual LVDS (OpenLDI) LCD video processor. Each kit consists of the evaluation board, a USB programming dongle, the TW_Terminal GUI tool, and documentation including the board user manual, schematics, Gerbers, and relevant application notes. The boards are available with four different display options so the user can choose the LCD panel type that most closely matches their own application use case. This evaluation platform is very versatile and provides the user easy access to all registers via the TW_Terminal GUI tool provided with the system. Registers can be accessed and modified on the fly, with real-time results visible on the local LCD provided with the kit.
Features
- Versatile evaluation and development platform that is pre-configured for specific applications: HUD, cluster, frame splitter, and camera monitor systems
- Communicate with the evaluation board for firmware development and debugging using the TW-Dongle-USB interface tool
- Access and manipulate all registers within the RAA278830 with the TW_Terminal GUI tool
- Individual registers can be accessed and modified on the fly with real-time results visible on the local LCD panel provided with the evaluation kit
- Easily connect to external devices with the built-in connectors and headers that allow access to any of the RAA278830 pins
Sample & Buy
Applied Filters: