Overview
The RAA223012 demonstration boards (RTKA223012DR0010BU and RTKA223012DR0020BU) are high-voltage buck converters that demonstrate low-cost, high-performance, non-isolated AC/DC conversion from a universal input of 85VAC to 265VAC to a 5V output, with output current up to 150mA.
The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection and is designed on a compact PCB with low-cost half-wave input rectification. It is pre-compliant with conducted and radiated EMI requirements per EN 55022/CISPR 22 and with the 1.5kV surge test per the IEC 61000-4-5 standard. The RTKA223012DR0010BU comes with an RAA223012 in an SO-8 package.
RTKA223012DR0020BU comes with an RAA223012 in an SOT23-5 package.
Features
- Universal input range
- Compact PCB with low-cost external components
- EMI compliance for EN 55022/CISPR 22
- Surge test compliance to IEC 61000-4-5 up to 1.5kV
- Standby power less than 10mW
- No audible noise
Sample & Buy
RTKA223012DR0010BU
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $69.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
RAA223012 High Voltage Buck Converter Demo Board with 85VAC to 265VAC Vin range and 5V 150mA Output
RTKA223012DR0020BU Active
Evaluates compact high-voltage buck conversion for low-power AC/DC applications. Enables development of cost-effective auxiliary power supply designs.
Recommended Documents:
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.