メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

概要

説明

The RAA223012 demonstration boards (RTKA223012DR0010BU and RTKA223012DR0020BU) are high voltage buck converters that demonstrate low-cost high-performance non-isolated AC/DC conversion from a universal input of 85VAC to 265VAC, to a 5V output with the output current up to 150mA.

The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection, and is designed on a compact PCB with a low-cost half-wave input rectification. It is pre-compliant with conducted and radiated EMI requirements by EN 55022/CISPR 22 and the 1.5kV surge test by IEC 61000-4-5 standard. RTKA223012DR0010BU comes with an RAA223012 in an SO8 package.

RTKA223012DR0020BU comes with an RAA223012 in an SOT23-5 package.

特長

  • Universal input range
  • Compact PCB with low-cost external components
  • EMI compliance for EN 55022/CISPR 22
  • Surge test compliance to IEC 61000-4-5 up to 1.5kV
  • Standby power less than 10mW
  • No audible noise

アプリケーション

ドキュメント

設計・開発

関連ボード&キット

製品選択

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA223012DR0010BUActiveIn Stock1u | $69AvailableYesEAR998473.30.1180