Skip to main content
Renesas Electronics Corporation

Overview

The RAA223012 demonstration boards (RTKA223012DR0010BU and RTKA223012DR0020BU) are high voltage buck converters that demonstrate low-cost high-performance non-isolated AC/DC conversion from a universal input of 85VAC to 265VAC, to a 5V output with output current up to 150mA. The board has built-in overcurrent, short-circuit, input brownout, and over-temperature protection, and is designed on a compact PCB with low-cost half-wave input rectification. RTKA223012DR0020BU comes with an RAA223012 in SOT23-5 package.

Features

  • Universal input range
  • Compact PCB with low-cost external components
  • EMI compliance for EN 55022/CISPR 22
  • Surge test compliance to IEC 61000-4-5 up to 1.5kV
  • Standby power less than 10mW
  • No audible noise

Products in the Design

Sample & Buy

RTKA223012DR0020BU High Voltage Buck Converter Demo Board - Top

RTKA223012DR0020BU

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

High Voltage Buck Converter Demonstration Board

Demonstrates low‑cost non‑isolated AC/DC buck conversion for auxiliary power rails. Designed to evaluate efficiency and EMI‑conscious designs.