Skip to main content
Renesas Electronics Corporation

Description

The RTKA211820DE0000BU board evaluates the RAA211820 (QFN version), a DC/DC synchronous step-down regulator with programmable switching frequency. The RAA211820 supports a wide input voltage range (from 4.5V to 75V) and adjustable output voltage. It delivers up to continuous 2A output current with premium load regulation and line regulation performance.

Features

  • Simple and flexible design
  • 4.5V to 75V VIN range
  • 3.3V output or adjustable
  • 400kHz default or adjustable Fsw 200kHz to 800kHz

Applications

  • Industrial power supplies
  • 12V/24V/48V industrial and computing PoL
  • ATM, vending and gaming machines
  • Industrial PC
  • Programmable logic controllers
  • After-market automotive
Type Title Date
Manual - Development Tools PDF 1.65 MB
PCB Design Files ZIP 801 KB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download XLSX 312 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTKA211820DE0000BUActiveIn Stock1u | $73.5AvailableYesEAR998473.30.1180