Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The RL78/G23 Lighting Communication Master Evaluation Board is a lighting communication master board for controlling evaluation boards for various lighting communication standards. It supports DALI, DMX512, and infrared communication protocols. It is applicable to DALI multi-master operation and various DALI test standards*1.

This board is equipped with a Pmod™ interface connector, enabling connection of various sensors, etc. It is also equipped with a capacitive touch key sensor, so operation by touch key sensor is possible.

*1. Refer to RTK7RL23LMP00000BJ Schematics Rev. B (R20UT5251EJ0100) for the circuit diagram corresponding to DALI test standards.

Features

  • Equipped with an RL78/G23 16-bit microcontroller 48-pin, ROM: 128KB, RAM: 16KB
  • Equipped with capacitive touch key sensor
  • Programs can be written and debugged via the COM Port communication by connecting it to a PC with a USB cable
  • Pmod™ interface comes standard
  • Support for various RL78 software and tools

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7RL23LMP00000BJActiveIn Stock1u | $282.35N/A

Videos & Training

News & Blog Posts

Support
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.