Skip to main content
Renesas Electronics Corporation

Description

A flexible, full-featured human machine interface (HMI) and communications product example based on the flagship Synergy™ S7G2 microcontroller (MCU) Group.

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • USB 2.0 port
  • Internet connection

Features

  • Weather panel application demo illustrates a multi-thread HMI example that allows multiple functions, such as rendering and user inputs, to be managed simultaneously
  • Thermostat application demo illustrates touchscreen, Wi-Fi connectivity, and a web server that connects to an access point or wireless router to provide remote wireless access from a smartphone, tablet, or PC
  • Overlay multiple graphical screens and CODEC using the on-chip LCD controller, video frame capture engine, 2D drawing engine, and rich features such as alpha blending
  • Visualize and add graphics on the 7” multi-view angle (MVA) color LCD capacitive touch display with backlight using the included GUIX Studio™
  • Use flexible connectivity options with on-board Ethernet, Bluetooth® Dual Mode, USB, and Pmod™
  • Optimize circuit design with schematics, Bill of Materials (BOM), and PCB layout guide
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • Debug and program with J-Link® Lite

Applications

Type Title Date
Quick Start Guide PDF 812 KB 日本語
End Of Life Notice PDF 221 KB
Application Note PDF 2.21 MB
AI-generated Summary: This document guides users through setting up and developing a simple GUI application using GUIX Studio on the Renesas Synergy Platform for PE-HMI1. It explains how to import a completed project into e2 studio or create a new project from scratch. Steps include launching e2 studio, selecting or creating a workspace, starting a new Synergy C/C++ project, naming the project, and verifying the GCC ARM Embedded toolchain. The document also references a project import guide and a zipped completed project file for quick verification.
Application Note PDF 61 KB
AI-generated Summary: The document provides a comprehensive look-up table for Synergy MCU Kits, listing current and new orderable part numbers to assist customers in ordering through distributors. It emphasizes precautions for handling microprocessing and microcontroller units, including electrostatic discharge prevention, power-on processing, signal input during power-off, unused pin handling, clock signal stability, and voltage waveform considerations. It also covers prohibitions on accessing reserved addresses, product differences, and safety and legal disclaimers. The document includes URLs for support, software, and additional resources related to the Synergy Platform. It highlights quality grades and usage restrictions for Renesas products, emphasizing user responsibility for safety and compliance.
Application Note PDF 2.92 MB 日本語
AI-generated Summary: This document guides the creation of advanced graphical user interfaces using Express Logic GUIX Studio and Renesas Synergy GUIX Module. It covers widget creation, multi-screen management, smooth screen transitions, sliders, and animations. It details hardware acceleration using JPEG codec and 2D drawing engines, memory requirements for Flash and RAM, image storage options, and touch interface integration. It also explains software and hardware rendering trade-offs, screen rotation support, and SSP framework components including touch panel, I2C, PWM, and pin configurations. Performance considerations based on memory type, color depth, and display resolution are included to optimize GUI design on Renesas Synergy MCUs.
Application Note PDF 703 KB 日本語
AI-generated Summary: The Wi-Fi application project on the PE-HMI1 board demonstrates client mode connectivity to an Access Point using user credentials and DHCP for IP address assignment, displaying the IP on the LCD. It integrates with ThreadX RTOS, NetX, GUIX, and SSP frameworks. The Wi-Fi Framework provides vendor-independent APIs for configuration and control, interfacing with the GT202 Wi-Fi module via SPI drivers. Hardware requirements include the PE-HMI1 board, Mini USB Cable, J-Link Lite, and power supply. The project can be extended by modifying the existing Synergy Thermostat application to add Wi-Fi features using GUIX Studio and ISDE configurator.
Application Note PDF 2.27 MB 日本語
Application Note PDF 1.04 MB 日本語
AI-generated Summary: The document explains how to use the Audio Player application on supported Renesas Synergy boards, including S7G2 and PK-S5D9. It details connecting the board, importing the project into e² studio, and running the application. Supported audio files are mono, signed, 16-bit, 44.1 kHz PCM WAVE files. The UI includes splash, USB, and main screens, with volume control via buttons or GUI. It notes a current limitation in smooth audio switching, recommending stopping playback before changing tracks.
Application Note PDF 277 KB
Application Note PDF 284 KB 日本語
Application Note PDF 224 KB
Application Note PDF 2.14 MB 日本語
AI-generated Summary: The document details the setup and configuration of the PE-HMI1 and DK-S7G2 boards for running the Weather Panel application, including specific DIP switch settings and J-Link programming interface connections. It highlights the application’s use of complex HMI designs with GUIX Studio, multi-threading with ThreadX RTOS, and Synergy messaging for inter-thread communication. The Weather Panel leverages Synergy S7G2 or S5D9 MCUs based on ARM Cortex-M4, utilizing various peripherals and drivers to streamline embedded application development.
Application Note PDF 644 KB 日本語
AI-generated Summary: This section explains how to connect the target board using the SEGGER J-Link debugger and power it up. It details setting DIP switches for specific DK-S7G2 board versions and connecting an Ethernet cable between the board and PC. It guides configuring a static IP address on the PC Ethernet port, using 192.168.0.200 as an example, and running the command prompt as administrator to verify IP settings with the ipconfig command. Finally, it advises selecting a unique IP address for the board, such as 192.168.0.2.
Application Note PDF 586 KB
AI-generated Summary: This document explains how to connect and configure a target board for use with the NetX Web Server on the Renesas Synergy Platform. It details setting up the SEGGER J-Link debugger, enabling Ethernet ports via DIP switches on specific DK-S7G2 board versions, and connecting the board to a PC using an Ethernet cable. It also guides configuring a static IP address on the PC and selecting a unique IP address for the board. Instructions for running the command prompt as an administrator and using the ipconfig command to verify network settings are included.
Application Note PDF 2.00 MB
Application Note PDF 250 KB
AI-generated Summary: The USBX Host Class Hub Module manages USB hubs, supporting stand-alone or compound devices, self-powered or bus-powered modes, and cascading of up to five hubs. It requires defining USB host controllers and device classes for operation. The module uses USB controller interrupts and transfer module interrupts, with priority settings configurable in the Synergy Configuration tool. Integration involves adding the module to a thread stack via the SSP configurator, which automatically includes necessary lower-level modules. The module itself has no user APIs or configurable properties; configuration occurs through associated modules.
Application Note PDF 456 KB
Application Note PDF 306 KB
Application Note PDF 1.71 MB 日本語
AI-generated Summary: The guide explains how to import and build projects using IAR Embedded Workbench (EW) for Renesas Synergy. It details opening the workspace file from an extracted example project, viewing the project structure, and configuring settings for the Synergy Standalone Configurator (SSC) and Synergy Software Package (SSP). It also covers setting the SSC/SSP path and license file, and launching the Synergy Standalone Configurator within the IDE to generate project files.
Application Note PDF 439 KB
AI-generated Summary: The document explains how to create and migrate custom Board Support Packages (BSPs) for Renesas Synergy SSP versions 1.1.z and 1.2.0. It details the use of the Custom BSP Creator and Custom Pack Creator tools to generate, modify, and package BSPs. Custom BSPs mainly require changes in the board folder, including essential files like bsp.h and bsp_init.c. The process involves creating a base BSP, making a template pack for modifications, editing in e2 studio, and finalizing a standard pack for distribution. An example using the DK-S7G2 board illustrates these steps.
Application Note PDF 538 KB
AI-generated Summary: The DK-S7G2 kit powers on via a 5 V barrel connector, indicated by LED3 status lights. Connecting the USB J-Link OB to the PC enables programming through a batch file using SEGGER J-Link, with a recommended firmware update. The demonstration application loads automatically, initializing LEDs and Ethernet indicators. The LCD displays a splash screen with date and time. Users can access a Thermostat Demonstration, adjust settings such as time, date, and sound, and navigate the Thermostat Control Menu for further controls.
Application Note PDF 217 KB
AI-generated Summary: Connect the J-Link Lite for Cortex M to the PC using the supplied USB cable and ensure the LED shows solid green for proper communication. Attach the provided Ethernet cable from the PE-HMI1 board to a Power over Ethernet (PoE) supply. Run the “Program PE-HMI1 OOB Demo.bat” file to program the PE-HMI1 with the demo application, updating the J-Link firmware if prompted. The demo displays a weather pane on the LCD, allowing interaction with graphics effects like alpha-blending by pressing different days of the week. Support and technical contact details are provided online.
PCB Design Files
Log in to Download ZIP 50.55 MB
Manual - Development Tools PDF 2.19 MB 日本語
24 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 3.80 MB
Sample Code
Log in to Download ZIP 9.50 MB Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 2.18 MB Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 2.25 MB Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 2.22 MB Compiler: GNUARM-NONE IDE: e2 studio
Sample Code
Log in to Download ZIP 16.28 MB Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 13.86 MB Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 3.27 MB Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 2.46 MB Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 5.37 MB Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 4.86 MB Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 4.80 MB Compiler: GNUARM-NONE, ICCARM IDE: e2 studio, IAR EW for Synergy
Sample Code
Log in to Download ZIP 8.43 MB IDE: e2 studio
Sample Code
Log in to Download ZIP 15.89 MB 日本語 Compiler: GNUARM-NONE IDE: e2 studio, IAR EW for Synergy
14 items
Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
RTK7PEHMP1S00002BULast Time BuyIn StockN/ANo3A991.a.28471.50.0150
YSPEHMI1S20NRNDIn StockN/ANo3A991.a.28471.50.0150