Skip to main content
Renesas Electronics Corporation

Overview

A flexible, full-featured human machine interface (HMI) and communications product example based on the flagship Synergy™ S7G2 microcontroller (MCU) Group.

System Requirements

  • Microsoft® Windows® 7 or 10 with Intel® Core™ family processor or equivalent running at ≥2.0GHz
  • ≥8GB system RAM
  • ≥2GB free hard drive space
  • USB 2.0 port
  • Internet connection

Features

  • Weather panel application demo illustrates a multi-thread HMI example that allows multiple functions, such as rendering and user inputs, to be managed simultaneously
  • Thermostat application demo illustrates touchscreen, Wi-Fi connectivity, and a web server that connects to an access point or wireless router to provide remote wireless access from a smartphone, tablet, or PC
  • Overlay multiple graphical screens and CODEC using the on-chip LCD controller, video frame capture engine, 2D drawing engine, and rich features such as alpha blending
  • Visualize and add graphics on the 7” multi-view angle (MVA) color LCD capacitive touch display with backlight using the included GUIX Studio™
  • Use flexible connectivity options with on-board Ethernet, Bluetooth® Dual Mode, USB, and Pmod™
  • Optimize circuit design with schematics, Bill of Materials (BOM), and PCB layout guide
  • Accelerate code development with the tightly integrated and qualified Synergy Software Package (SSP)
  • Debug and program with J-Link® Lite

Products in the Design

Sample & Buy

Applied Filters: