Skip to main content
Renesas Electronics Corporation

Description

This RL78/F24 Security Renesas Solution Starter Kit is for evaluating security with the RL78/F24 super-low power automotive microcontroller.

This kit implements a series of security functions, such as encryption/decryption, CMAC generation/verification, random number generation, secure boot, and key registration, and can also perform complex and difficult calculations instantly using the graphical user interface (GUI) tools.

Features

  • Evaluate RL78/F24 security functions
  • Supports security data generation with the GUI tools
  • NDA authentication with challenge and response
  • Users who have not signed an NDA can use it for security study purposes with limited functionality.
  • Equipped with CAN transceiver and LIN transceiver
  • Included items:
    • RL78 security dedicated board
    • USB cable
    • CD-ROM (documentation, GUI tools, software)

Applications

Type Title Date
Manual - Hardware
Log in to Download PDF 4.15 MB
Manual - Software
Log in to Download PDF 1.02 MB 日本語
Application Note
Log in to Download PDF 507 KB
AI-generated Summary: The RL78/F24 Security RSSK Installation Guide details the components, software specifications, and environment setup required to develop and evaluate RL78 security functions. It outlines the package contents, including hardware, software, and user manuals available with or without NDA. The guide specifies the software features such as AES encryption modes, random number generation, and development environments. It also provides step-by-step instructions for system setup, including serial port configuration using terminal emulators like Tera Term. Tools like CandR_GUI_TOOL are available for all users, while BOOT_LOADER_SETTING_TOOL and KEY_SETTING_TOOL require NDA. The document references related manuals and confirms the operational environment with specific tool versions.
Application Note
Log in to Download PDF 371 KB
AI-generated Summary: The ECDSA Library for the RL78/F2x Series provides elliptic curve digital signature functions including signature generation, verification, and cancellation. It supports development using Renesas CS+ and IAR toolchains with detailed ROM, RAM, and stack size specifications for each API function. The package includes source code, header files, sample projects, and test programs organized for easy integration. The library enables secure digital signature processing optimized for RL78/F2x microcontrollers.
Application Note PDF 355 KB
AI-generated Summary: The RSA Library for the RL78/F Series provides software functions for digital signature processing and modular exponentiation using private and public keys. It supports key API functions such as modular exponentiation, signature generation, and verification compliant with RSASSA-PKCS1-V1_5. The library includes source files, sample projects, and header files compatible with Renesas CS+ and IAR development environments. Detailed ROM, RAM, and stack size requirements are provided for both CC-RL and IAR compilers, facilitating efficient integration and optimization.
Application Note
Log in to Download PDF 478 KB
6 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=CC-RL|V1.12.00;IAR Compiler for RL78|v.4.21.3.2447]
Log in to Download ZIP 2.02 MB
Application: Automotive Security
Compiler: CC-RL, ICCRL78 Function: Security IDE: CS+ for CC, IAR EWRL78
Sample Code
[Toolchains=CC-RL|V1.11.00;IAR Compiler for RL78|v.4.21.3.2447]
Log in to Download ZIP 3.40 MB
Application: Automotive Security
Compiler: CC-RL, ICCRL78 Function: Security IDE: CS+ for CC, IAR EWRL78
Sample Code
Log in to Download ZIP 1.35 MB
Application: Building Automation
Compiler: CC-RL, IAR EWRL78/ICCRL78 Function: Security IDE: CS+ for CC
3 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
RTK7F124FPSS0000BJActiveOut of Stock1u | $564.71N/ANo
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.