Overview
This RL78/F24 Security Renesas Solution Starter Kit is for evaluating security with the RL78/F24 super-low power automotive microcontroller.
This kit implements a series of security functions, such as encryption/decryption, CMAC generation/verification, random number generation, secure boot, and key registration, and can also perform complex and difficult calculations instantly using the graphical user interface (GUI) tools.
Features
- Evaluate RL78/F24 security functions
- Supports security data generation with the GUI tools
- NDA authentication with challenge and response
- Users who have not signed an NDA can use it for security study purposes with limited functionality.
- Equipped with CAN transceiver and LIN transceiver
- Included items:
- RL78 security dedicated board
- USB cable
- CD-ROM (documentation, GUI tools, software)
Sample & Buy
RTK7F124FPSS0000BJ
Active| Pb (Lead) Free: | No |
Videos & Training
The RL78/F24 Security Renesas Solution Starter Kit (RSSK) is an ideal kit for evaluating and developing the security features of the RL78/F24, as well as for beginners learning about security. It enables easy execution of functions such as encryption and decryption, secure boot, key registration, random number generation, and challenge-response using embedded software and the GUI tools. The kit includes three GUI tools, making it simple to verify and develop security features.
Additional Videos
News & Blog Posts
Blog Post Nov 27, 2023 |
Blog Post Sep 30, 2022 |