Skip to main content
Renesas Electronics Corporation

Overview

Description

This is the single port evaluation board converts USB Type-C® input power to DC output or DC input to USB Type-C® output sourcing power. The USB Type-C® port is dual role power (DRP) and supports both sink and source modes. By using a dedicated FW, this board can also function as a USB PD Exerciser (sends or responds to USB PD commands like a real device) that can be used to investigate or analyze USB PD communications.

The following tool supports firmware customization—the Firmware Generation Support Tool (PDC Image Generator, PDC-IMGGEN), a GUI application that enables modification of USB Power Delivery (PD) protocol parameters.

Features

  • USB Power Delivery and USB-Type-C®
    • One USB Type-C® port
    • Power role: Dual Role Power (DRP)
    • Power source voltage: 5V, 9V, 15V, 20V (up to 20 V)
    • Power sink voltage: 5V to 20V
    • Supports Programmable Power Supply (PPS) up to 5VProg (3.3 V to 5.9 V VBUS; additional voltages under evaluation)
    • Supports USB Type-C® Authentication (C-Auth) (RTK0EUG011D08010BJ only)
    • Supports USB Power Delivery Firmware Update (PDFU) (RTK0EUG011D08010BJ only)
  • Interface
    • LEDs: System power (1 × orange), R9A02G011 indicator (1 × blue)
    • Switch: External interrupt input to R9A02G011
    • On-chip debugging: Renesas interface for R9A02G011 and RL78/G1C
    • USB Micro-B port: PC exerciser interface; connected to and powers RL78/G1C
    • GPIO/SMBus: SMBus master/slave interface and GPIOs of R9A02G011
  • Protections
    • Over Temperature Protection (USB-Type-C® Receptacles)
    • Over Voltage Protection (VBUS voltage)
    • Over Current Protection (VBUS current)
  • Mode Options
    • USB PD Exerciser mode
    • FW update mode

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Part NumberStatusStockBudgetary Price (USD)Description
RTK0EUG011D08000BJActiveIn Stock1u | $204.45RTK-251-DRPEVB
RTK0EUG011D08010BJActiveOut of Stock1u | $217.73RTK-251-DRPEVB with USB Type-C Authentication

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?