Overview
The RL78/F22 capacitive touch evaluation system (RSSK-RL78F22) makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit. This kit can evaluate self-capacitive button and slider electrodes.
Features
- Use to evaluate various touch functions (button and slider)
- Simple prototyping
- Use as a reference when designing boards or software
- Easily adjust the sensitivity by using QE for Capacitive Touch
- Easy to develop touch interfaces even for beginners with GUI
- Easy operation with intuitive interface
- Automatically output adjusted source code
- RL78/F22 MCU (R7F122FGG3AFB) mounted
- Capacitive touch sensor (CTSU2SLa) terminal 12 channels available
- Board supply voltage can be selected from 7 to 12V (supplied by DC jack) or 5V (supplied by USB)
Applications
HMI Capacitive TouchSample & Buy
RTK7F122FGST0000BJ
Active1u | $176.47Budgetary Price
Videos & Training
QE for Capacitive Touch from Renesas enables the development of touch sensors by simply following a guide on a GUI, thus contributing to shortening the development period for touch sensor functions that take advantage of the performance of Capacitive Sensing Unit (CTSU2).
- Capacitive Touch Sensor Solutions
- QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
- Getting Started with QE for Capacitive Touch for RL78 (this video)
- QE for Capacitive Touch Tutorial: Settings for RL78
- QE for Capacitive Touch Tutorial: Tuning for RL78
- QE for Capacitive Touch Tutorial: Serial Monitoring for RL78
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.