Skip to main content
Renesas Electronics Corporation

Description

The RA0L1 capacitive touch evaluation system (RSSK-RA0L1) makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

RSSK-RA0L1 has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools.

Features

  • Use to evaluate various touch functions (button, slider, wheel)
  • Simple prototyping
  • Use as a reference when designing boards or software
  • Easily adjust the sensitivity by using QE for Capacitive Touch
    • Easy to develop touch interfaces even for beginners with GUI
    • Easy operation with intuitive interface
    • Automatically output adjusted source code
  • RA0L1 MCU (R7FA0L1074CFL) mounted
  • Capacitive touch sensor (CTSU) terminal 24 channels available
  • No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit

Applications

Type Title Date
Manual - Development Tools PDF 1.40 MB 日本語
The RA0L1 Capacitive Touch Evaluation System (RSSK-RA0L1 / RTK0EG0065S01001BJ) is a kit for evaluating the capacitive touch sensor (CTSU) of the Renesas RA0L1 MCUs. This manual provides an overview of the RA0L1 Capacitive Touch Evaluation System’s hardware.
Quick Start Guide PDF 1.22 MB 日本語
PCB Design Files
Log in to Download ZIP 11.11 MB
The design files for the RSSK-RA0L1 Capacitive Touch Evaluation System include schematics, BOMs, PCB layout files, and Gerber artwork for both the RA0L1 CPU evaluation board and the self-capacitance electrode board.
Application Note PDF 844 KB 日本語
Application Note PDF 6.87 MB 日本語
Functional safety functions are becoming an important on system design as automatic electronic control systems continue to expand to a wide range of applications. This APN describes the software for capacitive touch sensor(CTSU) functional safety self test.
Tool News - Release PDF 176 KB 日本語
Application Note PDF 3.46 MB 日本語 , 简体中文
This application note describes parameter tuning methods using QE for Capacitive Touch for microcontrollers that incorporate a Capacitive Touch Sensing Unit (CTSU). In addition to the default auto-tuning process, it provides an overview of the Advanced mode and adjustable CTSU parameters for optimizing touch performance.
Application Note PDF 14.40 MB 日本語 , 简体中文
This application note provides the design principles and layout examples of touch electrodes for microcontrollers embedded with a Capacitive Touch Sensing Unit (CTSU). It outlines recommended design practices and considerations for both self‑capacitance and mutual‑capacitance methods, covering electrode geometry, routing, and shielding structures. In addition, it describes the application examples for each sensing method.
Application Note PDF 2.42 MB 日本語 , 简体中文
AI-generated Summary: Capacitive touch sensor microcontrollers utilize Renesas' Capacitive Touch Sensing Unit (CTSU) technology embedded in RX, RA, RL78 families, and Renesas Synergy™. The document explains capacitance detection principles, including self-capacitance and mutual-capacitance methods, and details the evolution from first-generation sensors to advanced CTSU2. It covers MCU lineups, hardware design guidelines, software configuration, tuning procedures, development environments, and evaluation kits to support capacitive touch product development. The CTSU converts capacitance changes into measurable signals, applying filtering and threshold judgment to detect touch inputs accurately.
Tool News - Release PDF 155 KB 日本語
This is the Tool News announcing the revision upgrade to QE for Capacitive Touch V4.2.0, Development Assistance Tool for Capacitive Touch Sensors. QE for Capacitive Touch is a tool for assisting in the development of embedded systems that include the use of capacitive touch keys. This tool simplifies the initial settings of the touch user interface and the tuning of the sensitivity. The main revisions are improvements to the sensor drive pulse frequency determined by automatic tuning (CTSU2) and support for the new device "RA0L1 Group, RL78/F22, RL78/F25, and RL78/L23".
Application Note PDF 1.50 MB 日本語
AI-generated Summary: Capacitive touch sensors measure capacitance changes caused by finger contact using a sensor drive pulse and current measurement. Ripple noise from the power supply or peripheral circuits distorts these measurements by adding noise currents, causing inaccurate touch detection. To ensure high accuracy and reliability, power supply design must minimize ripple noise. The document explains measurement principles, ripple noise effects, and countermeasures including power supply circuit selection, switching circuits, board layout, and touch parameter tuning. It covers RX, RL78, and RA family MCUs embedding CTSU1 and CTSU2 types of capacitive touch sensing units.
Application Note PDF 959 KB 日本語
Application Note PDF 14.17 MB 日本語
AI-generated Summary: The guide explains methods to enhance noise immunity for capacitive touch sensor MCUs by addressing environmental noise issues that affect capacitance measurements. It covers noise types such as radiated RF, conducted noise, electrostatic discharge (ESD), and electrical fast transients (EFT), referencing IEC 61000-4 standards. The document details hardware and software countermeasures, including board design, multi-frequency measurement, filtering techniques, and protection circuits. It targets RX, RA, RL78 MCU families and Renesas Synergy devices embedding the CTSU module, providing practical design guidelines and evaluation results to ensure stable capacitive touch operation under noisy conditions.
Application Note PDF 2.18 MB 日本語
AI-generated Summary: The software filters for capacitive touch systems include FIR, IIR, single-pole IIR, and median filters, each with detailed specifications, usage examples, and API descriptions. The document covers embedding these filters into existing projects for RA2L1, RX130, and RL78/G16 microcontroller groups, detailing operation conditions, software configuration, and filter parameter adjustments. It also provides development environment and hardware setup information to support capacitive touch evaluation systems.
Application Note PDF 1.92 MB 日本語
AI-generated Summary: The document explains how to generate and transfer QE code for Capacitive Touch using e² studio and Keil® MDK on Renesas RA microcontrollers, specifically targeting the RA2L1 evaluation system. It details the setup of the development environment, including required IDE versions, toolchains, and configuration tools. Step-by-step instructions guide users through creating projects in e² studio, configuring Capacitive Touch, tuning, and migrating the code to Keil® MDK for execution. The workflow supports efficient development and debugging of capacitive touch applications on Renesas RA devices.
Application Note PDF 2.06 MB 日本語
AI-generated Summary: The document explains how to generate and transfer QE code for Capacitive Touch using e² studio and IAR Embedded Workbench for ARM with Renesas RA microcontrollers. It details steps for creating projects in e² studio, configuring capacitive touch, tuning, and migrating the code to IAR EWARM. The setup involves RA2L1 evaluation boards, specific IDE versions, toolchains, and configuration tools. It guides users through project creation, device selection, build settings, and integration of touch drivers to run capacitive touch applications efficiently.
16 items

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution Toolkit Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RA Flexible Software Package|v6.10],[Toolchains=GNU Arm Embedded|13.2]
Log in to Download ZIP 2.97 MB 日本語
Application: Appliances, HMI Capacitive Touch, Human Machine Interface (HMI)
Compiler: GNU ARM Embedded Function: Evaluation Kit, HMI IDE: e2 studio
Sample Code
[Software=RX Driver Package|V2.20;RA Flexible Software Package|v5.3.0],[Toolchains=CC-RL|V1.13.00;CC-RX|V3.06.00;GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 16.10 MB 日本語
Application: Consumer Electronics
Compiler: CC-RL, CC-RX, GNU ARM Embedded Function: Application Example, HMI IDE: e2 studio
2 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK0EG0065S01001BJActiveIn Stock1u | $152.94N/A