Skip to main content
Renesas Electronics Corporation

Description

The radiation hardened precision SAR ADC evaluation system enables the evaluation of the Renesas portfolio of low-power, high-performance Successive Approximate Register (SAR) Analog-to-Digital Converters (ADC). The evaluation system uses the iRADAnalyzer GUI, which displays all pertinent data such as SFDR, SINAD, ENOB, THD, harmonics, current, and power measurements. The software plots ADC output data in frequency spectra and time domain. Data can be saved from the software in from either domain.

To ensure proper operation of the system, Renesas recommends that the most current software version is installed. If iRADAnalyzer is already installed on the machine, a new installation can proceed without removing the prior version.

Features

  • Complete measurement solution for radiation hardened precision SAR ADCs
  • Works with the iRADAnalyzer GUI to support datasheet-style, live-updated display with calculation of critical ADC parameters (SNR, SFDR, SINAD, ENOB, Harmonics, Power)
  • Supports most Vita 57.1 FPGA Mezzanine Connector (FMC) specifications

Applications

Type Title Date
Manual - Development Tools PDF 2.33 MB
Manual - Software PDF 1.50 MB
PCB Design Files ZIP 15.65 MB
3 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software EXE 9.95 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
RHADC-FMCEV1ZActiveOut of StockAvailableYes3A001.a.2.c8473.30.1180